Data Structures | |
| struct | zb_zcl_tunneling_attrs_s |
| Tunneling cluster attributes. More... | |
Macros | |
| #define | ZB_ZCL_TUNNELING_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for Tunneling cluster revision global attribute. More... | |
| #define | ZB_ZCL_TUNNELING_CLOSE_TUNNEL_TIMEOUT_MIN_VALUE 0x0001 |
| Min value for the CloseTunnelTimeout attribute. More... | |
| #define | ZB_ZCL_TUNNELING_CLOSE_TUNNEL_TIMEOUT_DEFAULT_VALUE 0xFFFF |
| Default value for the CloseTunnelTimeout attribute. More... | |
| #define | ZB_ZCL_DECLARE_TUNNELING_ATTRIB_LIST(attr_list, close_tunnel_timeout) |
| Declare attribute list for Tunneling cluster. More... | |
| #define | ZB_ZCL_DECLARE_TUNNELING_ATTR_LIST(attr_list, attrs) ZB_ZCL_DECLARE_TUNNELING_ATTRIB_LIST(attr_list, &attrs.close_tunnel_timeout ) |
| Declare attribute list for Tunneling cluster cluster. More... | |
Typedefs | |
| typedef struct zb_zcl_tunneling_attrs_s | zb_zcl_tunneling_attrs_t |
| Tunneling cluster attributes. More... | |
Enumerations | |
| enum | zb_zcl_tunneling_attr_e { ZB_ZCL_ATTR_TUNNELING_CLOSE_TUNNEL_TIMEOUT_ID = 0 } |
| Tunneling cluster attribute identifiers. More... | |
| #define ZB_ZCL_DECLARE_TUNNELING_ATTR_LIST | ( | attr_list, | |
| attrs | |||
| ) | ZB_ZCL_DECLARE_TUNNELING_ATTRIB_LIST(attr_list, &attrs.close_tunnel_timeout ) |
Declare attribute list for Tunneling cluster cluster.
| [in] | attr_list | - attribute list variable name |
| [in] | attrs | - pointer to zb_zcl_tunneling_attrs_s structure |
| #define ZB_ZCL_DECLARE_TUNNELING_ATTRIB_LIST | ( | attr_list, | |
| close_tunnel_timeout | |||
| ) |
Declare attribute list for Tunneling cluster.
| [in] | attr_list | - attribute list name |
| [in] | close_tunnel_timeout | - pointer to variable to store On/Tunneling attribute value |
| #define ZB_ZCL_TUNNELING_CLOSE_TUNNEL_TIMEOUT_DEFAULT_VALUE 0xFFFF |
Default value for the CloseTunnelTimeout attribute.
| #define ZB_ZCL_TUNNELING_CLOSE_TUNNEL_TIMEOUT_MIN_VALUE 0x0001 |
Min value for the CloseTunnelTimeout attribute.
| #define ZB_ZCL_TUNNELING_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for Tunneling cluster revision global attribute.
| typedef struct zb_zcl_tunneling_attrs_s zb_zcl_tunneling_attrs_t |
Tunneling cluster attributes.
Tunneling cluster attribute identifiers.