Data Structures | |
| struct | zb_zcl_keep_alive_attrs_s |
| Keep-Alive cluster attributes. More... | |
Macros | |
| #define | ZB_ZCL_DECLARE_KEEP_ALIVE_ATTR_LIST(attr_list, attrs) ZB_ZCL_DECLARE_KEEP_ALIVE_ATTR_LIST_FULL(attr_list, &attrs.base, &attrs.jitter ) |
| Declare attribute list for Keep-Alive cluster cluster. More... | |
Typedefs | |
| typedef struct zb_zcl_keep_alive_attrs_s | zb_zcl_keep_alive_attrs_t |
| Keep-Alive cluster attributes. More... | |
Keep-Alive cluster attributes | |
| enum | zb_zcl_keep_alive_attr_e { ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_BASE_ID = 0, ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_JITTER_ID = 1 } |
| Keep-Alive cluster attribute identifiers. More... | |
| #define | ZB_ZCL_KEEP_ALIVE_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| Default value for Keep alive cluster revision global attribute. More... | |
| #define | ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_BASE_DEFAULT_VALUE 0x0a |
| Default value for TC Keep-Alive Base attribute. More... | |
| #define | ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_JITTER_DEFAULT_VALUE 0x012c |
| Default value for TC Keep-Alive Jitter attribute. More... | |
This cluster supports the commands and attributes directed to the network Trust Center in order to determine whether communication with the Trust Center is still available.
| #define ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_BASE_DEFAULT_VALUE 0x0a |
Default value for TC Keep-Alive Base attribute.
| #define ZB_ZCL_ATTR_KEEP_ALIVE_TC_KEEP_ALIVE_JITTER_DEFAULT_VALUE 0x012c |
Default value for TC Keep-Alive Jitter attribute.
| #define ZB_ZCL_DECLARE_KEEP_ALIVE_ATTR_LIST | ( | attr_list, | |
| attrs | |||
| ) | ZB_ZCL_DECLARE_KEEP_ALIVE_ATTR_LIST_FULL(attr_list, &attrs.base, &attrs.jitter ) |
Declare attribute list for Keep-Alive cluster cluster.
| [in] | attr_list | - attribute list variable name |
| [in] | attrs | - pointer to zb_zcl_keep_alive_attrs_s structure |
| #define ZB_ZCL_KEEP_ALIVE_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
Default value for Keep alive cluster revision global attribute.
| typedef struct zb_zcl_keep_alive_attrs_s zb_zcl_keep_alive_attrs_t |
Keep-Alive cluster attributes.