| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MAX_MEASURED_VALUE_MAX_VALUE 0xFFFE |
MaxMeasuredValue attribute maximum value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MAX_MEASURED_VALUE_MIN_VALUE 0x0002 |
MaxMeasuredValue attribute minimum value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MAX_MEASURED_VALUE_UNDEFINED 0xFFFF |
MaxMeasuredValue attribute not-defined value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MEASURED_VALUE_DEFAULT ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MEASURED_VALUE_TOO_LOW |
MeasuredValue attribute default value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MEASURED_VALUE_INVALID 0xFFFF |
MeasuredValue attribute invalid value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MEASURED_VALUE_TOO_LOW 0 |
MeasuredValue attribute too-low value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MIN_MEASURED_VALUE_MAX_VALUE 0xFFFD |
MinMeasuredValue attribute maximum value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MIN_MEASURED_VALUE_MIN_VALUE 0x0001 |
MinMeasuredValue attribute minimum value.
| #define ZB_ZCL_ATTR_ILLUMINANCE_MEASUREMENT_MIN_MEASURED_VALUE_UNDEFINED 0xFFFF |
MinMeasuredValue attribute not-defined value.
| #define ZB_ZCL_DECLARE_ILLUMINANCE_MEASUREMENT_ATTRIB_LIST | ( | attr_list, | |
| value, | |||
| min_value, | |||
| max_value | |||
| ) |
Declare attribute list for Illuminance Measurement cluster - server side.
| attr_list | - attribute list name |
| value | - pointer to variable to store MeasuredValue attribute |
| min_value | - pointer to variable to store MinMeasuredValue attribute |
| max_value | - pointer to variable to store MAxMeasuredValue attribute |
| #define ZB_ZCL_ILLUMINANCE_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for Illuminance Measurement cluster revision global attribute.
| #define ZB_ZCL_ILLUMINANCE_MEASUREMENT_LIGHT_SENSOR_TYPE_DEFAULT_VALUE ((zb_uint8_t)0xFF) |
Default value for LightSensorType attribute.
Illuminance Measurement cluster attribute identifiers.