Data Structures | |
| struct | zb_zcl_ias_wd_start_warning_s |
| Structure representsation Start warning command. ZCL spec 8.4.2.3.1. More... | |
| struct | zb_zcl_ias_wd_squawk_s |
| Structure representsation Squawk command. ZCL spec 8.4.2.3.2. More... | |
IAS WD cluster attributes | |
| enum | zb_zcl_ias_wd_attr_e { ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_ID = 0x0000 } |
| IAS WD cluster attribute identifiers. More... | |
| #define | ZB_ZCL_IAS_WD_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for IAS WD cluster revision global attribute. More... | |
| #define | ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_DEF_VALUE 240 |
| Max Duration attribute default value. More... | |
| #define | ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_MIN_VALUE 0 |
| Max Duration attribute minimum value. More... | |
| #define | ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_MAX_VALUE 0xfffe |
| Max Duration attribute maximum value. More... | |
| #define | ZB_ZCL_DECLARE_IAS_WD_ATTRIB_LIST(attr_list, max_duration) |
| Declare attribute list for IAS WD cluster - server side. More... | |
IAS WD cluster commands | |
| enum | zb_zcl_ias_wd_cmd_e { ZB_ZCL_CMD_IAS_WD_START_WARNING_ID = 0x00, ZB_ZCL_CMD_IAS_WD_SQUAWK_ID = 0x01 } |
| IAS WD cluster command identifiers. More... | |
| enum | zb_zcl_ias_wd_warning_mode_e { ZB_ZCL_IAS_WD_WARNING_MODE_STOP = 0x00, ZB_ZCL_IAS_WD_WARNING_MODE_BURGLAR = 0x01, ZB_ZCL_IAS_WD_WARNING_MODE_FIRE = 0x02, ZB_ZCL_IAS_WD_WARNING_MODE_EMERGENCY = 0x03, ZB_ZCL_IAS_WD_WARNING_MODE_POLICE_PANIC = 0x04, ZB_ZCL_IAS_WD_WARNING_MODE_FIRE_PANIC = 0x05, ZB_ZCL_IAS_WD_WARNING_MODE_EMERGENCY_PANIC = 0x06 } |
| Warning Mode Field, see ZCL spec 8.4.2.3.1.2. More... | |
| enum | zb_zcl_ias_wd_strobe_e { ZB_ZCL_IAS_WD_STROBE_NO_STROBE = 0x00, ZB_ZCL_IAS_WD_STROBE_USE_STROBE = 0x01 } |
| Strobe Field, see ZCL spec 8.4.2.3.1.3. More... | |
| enum | zb_zcl_ias_wd_siren_level_e { ZB_ZCL_IAS_WD_SIREN_LEVEL_LOW = 0x00, ZB_ZCL_IAS_WD_SIREN_LEVEL_MEDIUM = 0x01, ZB_ZCL_IAS_WD_SIREN_LEVEL_HIGH = 0x02, ZB_ZCL_IAS_WD_SIREN_LEVEL_VERY_HIGH = 0x03 } |
| Siren Level Field, see ZCL spec 8.4.2.3.1.4. More... | |
| enum | zb_zcl_ias_wd_strobe_level_e { ZB_ZCL_IAS_WD_STROBE_LEVEL_LOW = 0x00, ZB_ZCL_IAS_WD_STROBE_LEVEL_MEDIUM = 0x01, ZB_ZCL_IAS_WD_STROBE_LEVEL_HIGH = 0x02, ZB_ZCL_IAS_WD_STROBE_LEVEL_VERY_HIGH = 0x03 } |
| Strobe Level Field, see ZCL spec 8.4.2.2.1.7. More... | |
| enum | zb_zcl_ias_wd_squawk_mode_e { ZB_ZCL_IAS_WD_SQUAWK_MODE_ARMED = 0x00, ZB_ZCL_IAS_WD_SQUAWK_MODE_DISARMED = 0x01 } |
| Squawk Mode Field, see ZCL spec 8.4.2.3.2.2. More... | |
| enum | zb_zcl_ias_wd_squawk_strobe_e { ZB_ZCL_IAS_WD_SQUAWK_STROBE_NO_STROBE = 0x00, ZB_ZCL_IAS_WD_SQUAWK_STROBE_USE_STROBE = 0x01 } |
| Strobe Field, see ZCL spec 8.4.2.3.2.3. More... | |
| enum | zb_zcl_ias_wd_squawk_level_e { ZB_ZCL_IAS_WD_SQUAWK_LEVEL_LOW = 0x00, ZB_ZCL_IAS_WD_SQUAWK_LEVEL_MEDIUM = 0x01, ZB_ZCL_IAS_WD_SQUAWK_LEVEL_HIGH = 0x02, ZB_ZCL_IAS_WD_SQUAWK_LEVEL_VERY_HIGH = 0x03 } |
| Squawk level Field, see ZCL spec 8.4.2.3.2.4. More... | |
| typedef struct zb_zcl_ias_wd_start_warning_s | zb_zcl_ias_wd_start_warning_t |
| Structure representsation Start warning command. ZCL spec 8.4.2.3.1. More... | |
| typedef struct zb_zcl_ias_wd_squawk_s | zb_zcl_ias_wd_squawk_t |
| Structure representsation Squawk command. ZCL spec 8.4.2.3.2. More... | |
| #define | ZB_ZCL_IAS_WD_GET_WARNING_MODE(status) (((status) >> 4) & 0x0f) |
| Get Warning Mode from payload Start warning command. More... | |
| #define | ZB_ZCL_IAS_WD_GET_STROBE(status) (((status) >> 2) & 0x03) |
| Get Strobe from payload Start warning command. More... | |
| #define | ZB_ZCL_IAS_WD_GET_SIREN_LEVEL(status) ((status) & 0x03) |
| Get Siren level from payload Start warning command. More... | |
| #define | ZB_ZCL_IAS_WD_MAKE_START_WARNING_STATUS(warning_mode, strobe, siren_level) (((siren_level) & 0x03) | (((strobe) & 0x03) << 2) | (((warning_mode) & 0x0f) << 4)) |
| Make Status field Start warning command from Warning Mode, Strobe and Siren Level. More... | |
| #define | ZB_ZCL_IAS_WD_STROBE_DUTY_CYCLE_DEFAULT_VALUE 0 |
| Strobe Duty Cycle default value. More... | |
| #define | ZB_ZCL_IAS_WD_STROBE_DUTY_CYCLE_MAX_VALUE 100 |
| Strobe Duty Cycle maximum value. More... | |
| #define | ZB_ZCL_IAS_WD_SEND_START_WARNING_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, status, duration, strobe_duty_cycle, strobe_level) |
| Start warning command. ZCL spec 8.4.2.3.1. More... | |
| #define | ZB_ZCL_IAS_WD_GET_START_WARNING_REQ(data_ptr, buffer, status) |
| Macro for getting Start warning command. ZCL spec 8.4.2.3.1. More... | |
| #define | ZB_ZCL_IAS_WD_GET_SQUAWK_MODE(status) (((status) >> 4) & 0x0f) |
| Get Squawk Mode from payload Squawk command. More... | |
| #define | ZB_ZCL_IAS_WD_GET_SQUAWK_STROBE(status) (((status) >> 3) & 0x01) |
| Get Squawk Strobe from payload Squawk command. More... | |
| #define | ZB_ZCL_IAS_WD_GET_SQUAWK_LEVEL(status) ((status) & 0x03) |
| Get Squawk Level from payload Squawk command. More... | |
| #define | ZB_ZCL_IAS_WD_MAKE_SQUAWK_STATUS(mode, strobe, level) (((level) & 0x03) | (((strobe) & 0x01) << 3) | (((mode) & 0x0f) << 4)) |
| Make Status field Squawk command from Squawk mode, Strobe and Squawk level. More... | |
| #define | ZB_ZCL_IAS_WD_SEND_SQUAWK_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, status) |
| Squawk command. ZCL spec 8.4.2.3.2. More... | |
| #define | ZB_ZCL_IAS_WD_GET_SQUAWK_REQ(data_ptr, buffer, status) |
| Macro for getting Squawk command. ZCL spec 8.4.2.3.2. More... | |
IAS WD cluster definitions
| #define ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_DEF_VALUE 240 |
Max Duration attribute default value.
| #define ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_MAX_VALUE 0xfffe |
Max Duration attribute maximum value.
| #define ZB_ZCL_ATTR_IAS_WD_MAX_DURATION_MIN_VALUE 0 |
Max Duration attribute minimum value.
| #define ZB_ZCL_DECLARE_IAS_WD_ATTRIB_LIST | ( | attr_list, | |
| max_duration | |||
| ) |
Declare attribute list for IAS WD cluster - server side.
| attr_list | - attribute list name |
| max_duration | - pointer to variable to store Max Duration attribute |
| #define ZB_ZCL_IAS_WD_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for IAS WD cluster revision global attribute.
| #define ZB_ZCL_IAS_WD_GET_SIREN_LEVEL | ( | status | ) | ((status) & 0x03) |
Get Siren level from payload Start warning command.
| #define ZB_ZCL_IAS_WD_GET_SQUAWK_LEVEL | ( | status | ) | ((status) & 0x03) |
Get Squawk Level from payload Squawk command.
| #define ZB_ZCL_IAS_WD_GET_SQUAWK_MODE | ( | status | ) | (((status) >> 4) & 0x0f) |
Get Squawk Mode from payload Squawk command.
| #define ZB_ZCL_IAS_WD_GET_SQUAWK_REQ | ( | data_ptr, | |
| buffer, | |||
| status | |||
| ) |
Macro for getting Squawk command. ZCL spec 8.4.2.3.2.
| data_ptr | - pointer to a variable of type zb_zcl_ias_wd_squawk_s. |
| buffer | containing the packet (by pointer). |
| status | - variable to put parse status to (see zb_zcl_parse_status_t). |
| #define ZB_ZCL_IAS_WD_GET_SQUAWK_STROBE | ( | status | ) | (((status) >> 3) & 0x01) |
Get Squawk Strobe from payload Squawk command.
| #define ZB_ZCL_IAS_WD_GET_START_WARNING_REQ | ( | data_ptr, | |
| buffer, | |||
| status | |||
| ) |
Macro for getting Start warning command. ZCL spec 8.4.2.3.1.
| data_ptr | - pointer to a variable of type zb_zcl_ias_wd_start_warning_s. |
| buffer | containing the packet (by pointer). |
| status | - variable to put parse status to (see zb_zcl_parse_status_t). |
| #define ZB_ZCL_IAS_WD_GET_STROBE | ( | status | ) | (((status) >> 2) & 0x03) |
Get Strobe from payload Start warning command.
| #define ZB_ZCL_IAS_WD_GET_WARNING_MODE | ( | status | ) | (((status) >> 4) & 0x0f) |
Get Warning Mode from payload Start warning command.
| #define ZB_ZCL_IAS_WD_MAKE_SQUAWK_STATUS | ( | mode, | |
| strobe, | |||
| level | |||
| ) | (((level) & 0x03) | (((strobe) & 0x01) << 3) | (((mode) & 0x0f) << 4)) |
Make Status field Squawk command from Squawk mode, Strobe and Squawk level.
| #define ZB_ZCL_IAS_WD_MAKE_START_WARNING_STATUS | ( | warning_mode, | |
| strobe, | |||
| siren_level | |||
| ) | (((siren_level) & 0x03) | (((strobe) & 0x03) << 2) | (((warning_mode) & 0x0f) << 4)) |
Make Status field Start warning command from Warning Mode, Strobe and Siren Level.
| #define ZB_ZCL_IAS_WD_SEND_SQUAWK_REQ | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb, | |||
| status | |||
| ) |
Squawk command. ZCL spec 8.4.2.3.2.
| buffer | - to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback for getting command send status |
| status | - Status, see zb_zcl_ias_wd_squawk_s |
| #define ZB_ZCL_IAS_WD_SEND_START_WARNING_REQ | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb, | |||
| status, | |||
| duration, | |||
| strobe_duty_cycle, | |||
| strobe_level | |||
| ) |
Start warning command. ZCL spec 8.4.2.3.1.
| buffer | - to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback for getting command send status |
| status | - Status - enum flags Warning mode, Strobe and Siren Level |
| duration | - Warning duration |
| strobe_duty_cycle | - Strobe Duty Cycle |
| strobe_level | - Strobe Level, see zb_zcl_ias_wd_strobe_level_e |
| #define ZB_ZCL_IAS_WD_STROBE_DUTY_CYCLE_DEFAULT_VALUE 0 |
Strobe Duty Cycle default value.
| #define ZB_ZCL_IAS_WD_STROBE_DUTY_CYCLE_MAX_VALUE 100 |
Strobe Duty Cycle maximum value.
| typedef struct zb_zcl_ias_wd_squawk_s zb_zcl_ias_wd_squawk_t |
Structure representsation Squawk command. ZCL spec 8.4.2.3.2.
| typedef struct zb_zcl_ias_wd_start_warning_s zb_zcl_ias_wd_start_warning_t |
Structure representsation Start warning command. ZCL spec 8.4.2.3.1.
| enum zb_zcl_ias_wd_attr_e |
| enum zb_zcl_ias_wd_cmd_e |
Warning Mode Field, see ZCL spec 8.4.2.3.1.2.