Macros | |
| #define | ZB_ZCL_DECLARE_ELECTRICAL_MEASUREMENT_ATTRIB_LIST(attr_list, measurement_type, dcpower) |
| Declare attribute list for Electrical Measurement cluster. More... | |
Enumerations | |
| enum | zb_zcl_electrical_measurement_srv_cmd_e { ZB_ZCL_CMD_ELECTRICAL_MEASUREMENT_GET_PROFILE_INFO_RESPONSE_COMMAND = 0x00, ZB_ZCL_CMD_ELECTRICAL_MEASUREMENT_GET_MEASUREMENT_PROFILE_RESPONSE_COMMAND = 0x01 } |
| Electrical Measurement cluster server command identifiers. More... | |
| enum | zb_zcl_electrical_measurement_cli_cmd_e { ZB_ZCL_CMD_ELECTRICAL_MEASUREMENT_GET_PROFILE_INFO_COMMAND = 0x00, ZB_ZCL_CMD_ELECTRICAL_MEASUREMENT_GET_MEASUREMENT_PROFILE_COMMAND = 0x01 } |
| Electrical Measurement cluster client command identifiers. More... | |
| #define ZB_ZCL_DECLARE_ELECTRICAL_MEASUREMENT_ATTRIB_LIST | ( | attr_list, | |
| measurement_type, | |||
| dcpower | |||
| ) |
Declare attribute list for Electrical Measurement cluster.
| attr_list | - attribute list name |
| measurement_type | - pointer to variable to store Measurement Type attribute value |
| dcpower | - pointer to variable to store DCPower attribute value |
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_ACTIVE_POWER_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for ACActivePowerOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_ALARMS_MASK_DEFAULT_VALUE ((zb_uint16_t)0x00) |
Default value for ACAlarmsMask attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_CURRENT_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for ACCurrentOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_FREQUENCY_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ACFrequency attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_FREQUENCY_DIVISOR_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for ACFrequencyDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_FREQUENCY_MAX_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ACFrequencyMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_FREQUENCY_MIN_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ACFrequencyMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_FREQUENCY_MULTIPLIER_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for ACFrequencyMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_REACTIVE_POWER_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for ACReactivePowerOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AC_VOLTAGE_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for ACVoltageOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACCURRENT_DIVISOR_DEFAULT_VALUE 0x0001 |
Default value for ACCurrentDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACCURRENT_MULTIPLIER_DEFAULT_VALUE 0x0001 |
Default value for ACCurrentMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACPOWER_DIVISOR_DEFAULT_VALUE 0x0001 |
Default value for PowerDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACPOWER_MULTIPLIER_DEFAULT_VALUE 0x0001 |
Default value for PowerMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActiveCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_CURRENT_PH_B_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActiveCurrentPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_CURRENT_PH_C_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActiveCurrentPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_DEFAULT_VALUE 0xffff |
Default value for ActivePower attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MAX_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MAX_PH_B_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMaxPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MAX_PH_C_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMaxPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MIN_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MIN_PH_B_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMinPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_MIN_PH_C_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerMinPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_PHB_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerPHB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACTIVE_POWER_PHC_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ActivePowerPHC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACVOLTAGE_DIVISOR_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for AcvoltageDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_ACVOLTAGE_MULTIPLIER_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for AcvoltageMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_APPARENT_POWER_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ApparentPower attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_APPARENT_POWER_PHB_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ApparentPowerPHB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_APPARENT_POWER_PHC_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for ApparentPowerPHC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_OVER_VOLTAGE_COUNTER_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSOverVoltageCounter attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_OVER_VOLTAGE_COUNTER_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSOverVoltageCounterPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_OVER_VOLTAGE_COUNTER_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSOverVoltageCounterPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_UNDER_VOLTAGE_COUNTER_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSUnderVoltageCounter attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_UNDER_VOLTAGE_COUNTER_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSUnderVoltageCounterPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMS_UNDER_VOLTAGE_COUNTER_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRMSUnderVoltageCounterPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMSVOLTAGE_MEASUREMENT_PERIOD_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRmsvoltageMeasurementPeriod attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMSVOLTAGE_MEASUREMENT_PERIOD_PHB_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRmsvoltageMeasurementPeriodPHB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_AVERAGE_RMSVOLTAGE_MEASUREMENT_PERIOD_PHC_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for AverageRmsvoltageMeasurementPeriodPHC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0003u) |
Default value for Electrical Measurement cluster revision global attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_DIVISOR_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCCurrentDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_MAX_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCCurrentMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_MIN_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCCurrentMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_MULTIPLIER_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCCurrentMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_CURRENT_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for DCCurrentOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_OVERLOAD_ALARMS_MASK_DEFAULT_VALUE ((zb_uint8_t)0x00) |
Default value for DCOverloadAlarmsMask attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_POWER_DIVISOR_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCPowerDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_POWER_MAX_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCPowerMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_POWER_MIN_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCPowerMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_POWER_MULTIPLIER_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCPowerMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCVoltage attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_DIVISOR_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCVoltageDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_MAX_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCVoltageMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_MIN_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for DCVoltageMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_MULTIPLIER_DEFAULT_VALUE ((zb_uint16_t)0x0001) |
Default value for DCVoltageMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DC_VOLTAGE_OVERLOAD_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for DCVoltageOverload attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_DCPOWER_DEFAULT_VALUE 0x8000 |
Default value for DCPower attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_HARMONIC_CURRENT_MULTIPLIER_DEFAULT_VALUE ((zb_int8_t)0x00) |
Default value for HarmonicCurrentMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_LINE_CURRENT_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for LineCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_LINE_CURRENT_PH_B_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for LineCurrentPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_LINE_CURRENT_PH_C_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for LineCurrentPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED11TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured11thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED1ST_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured1stHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED3RD_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured3rdHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED5TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured5thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED7TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured7thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED9TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for Measured9thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE11TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase11thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE1ST_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase1stHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE3RD_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase3rdHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE5TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase5thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE7TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase7thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASURED_PHASE9TH_HARMONIC_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MeasuredPhase9thHarmonicCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_MEASUREMENT_TYPE_DEFAULT_VALUE 0x00000000 |
Default value for Measurement Type attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_NEUTRAL_CURRENT_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for NeutralCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_PHASE_HARMONIC_CURRENT_MULTIPLIER_DEFAULT_VALUE ((zb_int8_t)0x00) |
Default value for PhaseHarmonicCurrentMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_POWER_DIVISOR_DEFAULT_VALUE ((zb_uint32_t)0x000001) |
Default value for PowerDivisor attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_POWER_FACTOR_DEFAULT_VALUE 0x0 |
Default value for RMSCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_POWER_FACTOR_PH_B_DEFAULT_VALUE ((zb_int8_t)0x00) |
Default value for PowerFactorPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_POWER_FACTOR_PH_C_DEFAULT_VALUE ((zb_int8_t)0x00) |
Default value for PowerFactorPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_POWER_MULTIPLIER_DEFAULT_VALUE ((zb_uint32_t)0x000001) |
Default value for PowerMultiplier attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_CURRENT_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactiveCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_CURRENT_PH_B_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactiveCurrentPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_CURRENT_PH_C_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactiveCurrentPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_POWER_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactivePower attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_POWER_PH_B_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactivePowerPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_REACTIVE_POWER_PH_C_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for ReactivePowerPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MAX_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MAX_PH_B_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMaxPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MAX_PH_C_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMaxPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MIN_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MIN_PH_B_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMinPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_CURRENT_MIN_PH_C_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSCurrentMinPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_OVER_VOLTAGE_PERIOD_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeOverVoltagePeriod attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_OVER_VOLTAGE_PERIOD_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeOverVoltagePeriodPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_OVER_VOLTAGE_PERIOD_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeOverVoltagePeriodPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_UNDER_VOLTAGE_PERIOD_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeUnderVoltagePeriod attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_UNDER_VOLTAGE_PERIOD_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeUnderVoltagePeriodPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_EXTREME_UNDER_VOLTAGE_PERIOD_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSExtremeUnderVoltagePeriodPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MAX_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSVoltageMax attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MAX_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x8000) |
Default value for RMSVoltageMaxPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MAX_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x8000) |
Default value for RMSVoltageMaxPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MIN_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RMSVoltageMin attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MIN_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x8000) |
Default value for RMSVoltageMinPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_MIN_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x8000) |
Default value for RMSVoltageMinPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SAG_PERIOD_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSagPeriod attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SAG_PERIOD_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSagPeriodPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SAG_PERIOD_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSagPeriodPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SWELL_PERIOD_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSwellPeriod attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SWELL_PERIOD_PH_B_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSwellPeriodPhB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMS_VOLTAGE_SWELL_PERIOD_PH_C_DEFAULT_VALUE ((zb_uint16_t)0x0000) |
Default value for RMSVoltageSwellPeriodPhC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSCURRENT_DEFAULT_VALUE 0xffff |
Default value for RMSCurrent attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSCURRENT_PHB_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RmscurrentPHB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSCURRENT_PHC_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for rmscurrentPHC attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSVOLTAGE_DEFAULT_VALUE 0xffff |
Default value for RMSVoltage attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSVOLTAGE_PHB_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for RmsvoltagePHB attribute.
| #define ZB_ZCL_ELECTRICAL_MEASUREMENT_RMSVOLTAGE_PHC_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
Default value for rmsvoltagePHC attribute.
Electrical Measurement cluster attribute identifiers.
Bit mapping for Measurement Type attribute,.
Electrical Measurement cluster server command identifiers.