Values for 'Temperature in degrees Celsius' type of Analog Input cluster.
| Enumerator |
|---|
| ZB_ZCL_AI_TEMPERATURE_2_PIPE_ENTERING | |
| ZB_ZCL_AI_TEMPERATURE_2_PIPE_LEAVING | |
| ZB_ZCL_AI_TEMPERATURE_BOILER_ENTERING | |
| ZB_ZCL_AI_TEMPERATURE_BOILER_LEAVING | |
| ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_ENTERING | |
| ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_LEAVING | |
| ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_ENTERING | |
| ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_LEAVING | |
| ZB_ZCL_AI_TEMPERATURE_COLD_DECK | |
| ZB_ZCL_AI_TEMPERATURE_COOLING_COIL_DISCHARGE | |
| ZB_ZCL_AI_TEMPERATURE_COOLING_ENTERING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_COOLING_LEAVING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_RETURN | |
| ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_SUPPLY | |
| ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_0 | |
| ZB_ZCL_AI_TEMPERATURE_BUILDING_LOAD | |
| ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_1 | |
| ZB_ZCL_AI_TEMPERATURE_DEW_POINT | |
| ZB_ZCL_AI_TEMPERATURE_DISCHARGE_AIR | |
| ZB_ZCL_AI_TEMPERATURE_DISCHARGE | |
| ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR_AFTER_HEAT_RECOVERY | |
| ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR | |
| ZB_ZCL_AI_TEMPERATURE_GLYCOL | |
| ZB_ZCL_AI_TEMPERATURE_HEAT_RECOVERY_AIR | |
| ZB_ZCL_AI_TEMPERATURE_HOT_DECK | |
| ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_BYPASS | |
| ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_ENTERING | |
| ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_LEAVING | |
| ZB_ZCL_AI_TEMPERATURE_MECHANICAL_ROOM | |
| ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_0 | |
| ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_1 | |
| ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR_DEWPOINT | |
| ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR | |
| ZB_ZCL_AI_TEMPERATURE_PREHEAT_AIR | |
| ZB_ZCL_AI_TEMPERATURE_PREHEAT_ENTERING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_PREHEAT_LEAVING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_RETURN | |
| ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_SUPPLY | |
| ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_RETURN | |
| ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_SUPPLY | |
| ZB_ZCL_AI_TEMPERATURE_REHEAT_COIL_DISCHARGE | |
| ZB_ZCL_AI_TEMPERATURE_REHEAT_ENTERING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_REHEAT_LEAVING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_RETURN_AIR | |
| ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_RETURN | |
| ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_SUPPLY | |
| ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_RETURN | |
| ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_SUPPLY | |
| ZB_ZCL_AI_TEMPERATURE_SIDELOOP_RESET | |
| ZB_ZCL_AI_TEMPERATURE_SIDELOOP_SETPOINT | |
| ZB_ZCL_AI_TEMPERATURE_SIDELOOP | |
| ZB_ZCL_AI_TEMPERATURE_SOURCE | |
| ZB_ZCL_AI_TEMPERATURE_SUPPLY_AIR | |
| ZB_ZCL_AI_TEMPERATURE_SUPPLY_LOW_LIMIT | |
| ZB_ZCL_AI_TEMPERATURE_TOWER_BASIN | |
| ZB_ZCL_AI_TEMPERATURE_TWO_PIPE_LEAVING_WATER | |
| ZB_ZCL_AI_TEMPERATURE_RESERVED | |
| ZB_ZCL_AI_TEMPERATURE_ZONE_DEWPOINT | |
| ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT | |
| ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT_OFFSET | |
| ZB_ZCL_AI_TEMPERATURE_ZONE | |
| ZB_ZCL_AI_TEMPERATURE_OTHER | |