Logo
Developing with ZBOSS for Zigbee

Enumerations

enum  zb_zcl_ai_pressure_in_pascal_e {
  ZB_ZCL_AI_PRESSURE_BOILER_PUMP_DIFFERENTIAL = ((( ZB_ZCL_AI_APP_TYPE_PRESSURE & 0xff) << 16) | ( 0x0000 & 0xffff)), ZB_ZCL_AI_PRESSURE_BUILDING_STATIC, ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL_SENSOR, ZB_ZCL_AI_PRESSURE_CHILLED_WATER_BUILDING_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_COLD_DECK_STATIC, ZB_ZCL_AI_PRESSURE_CONDENSER_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_DISCHARGE_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_1, ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_2, ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_STATIC,
  ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_0, ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_1, ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_0, ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_1,
  ZB_ZCL_AI_PRESSURE_HOT_DECK_STATIC, ZB_ZCL_AI_PRESSURE_HOT_WATER_BLDG_DIFF, ZB_ZCL_AI_PRESSURE_HEAT_EXCHANGER_STEAM, ZB_ZCL_AI_PRESSURE_MIN_OUTDOOR_AIR_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_OUTDOOR_AIR_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_PRIMARY_CHILLED_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_PRIMATY_HOT_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_RELIEF_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_RETURN_AIR_STATIC, ZB_ZCL_AI_PRESSURE_RETURN_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_SECONDARY_CHILLED_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_SECONDARY_HOT_WATER_PUMP_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_SIDELOOP, ZB_ZCL_AI_PRESSURE_STEAM, ZB_ZCL_AI_PRESSURE_SUPPLY_DIFFERENTIAL_SENSOR, ZB_ZCL_AI_PRESSURE_OTHER = ((( ZB_ZCL_AI_APP_TYPE_PRESSURE & 0xff) << 16) | ( 0xffff & 0xffff))
}
 Values for 'Pressure in Pascal' type of Analog Input cluster. More...
 

Detailed Description

Enumeration Type Documentation

§ zb_zcl_ai_pressure_in_pascal_e

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_analog_input.h>

Values for 'Pressure in Pascal' type of Analog Input cluster.

See also
3.14.11.19.1.3
Enumerator
ZB_ZCL_AI_PRESSURE_BOILER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_BUILDING_STATIC 
ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL_SENSOR 
ZB_ZCL_AI_PRESSURE_CHILLED_WATER_BUILDING_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_COLD_DECK_STATIC 
ZB_ZCL_AI_PRESSURE_CONDENSER_WATER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_DISCHARGE_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_1 
ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_2 
ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_STATIC 
ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_0 
ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_1 
ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_0 
ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_1 
ZB_ZCL_AI_PRESSURE_HOT_DECK_STATIC 
ZB_ZCL_AI_PRESSURE_HOT_WATER_BLDG_DIFF 
ZB_ZCL_AI_PRESSURE_HEAT_EXCHANGER_STEAM 
ZB_ZCL_AI_PRESSURE_MIN_OUTDOOR_AIR_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_OUTDOOR_AIR_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_PRIMARY_CHILLED_WATER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_PRIMATY_HOT_WATER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_RELIEF_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_RETURN_AIR_STATIC 
ZB_ZCL_AI_PRESSURE_RETURN_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_SECONDARY_CHILLED_WATER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_SECONDARY_HOT_WATER_PUMP_DIFFERENTIAL 
ZB_ZCL_AI_PRESSURE_SIDELOOP 
ZB_ZCL_AI_PRESSURE_STEAM 
ZB_ZCL_AI_PRESSURE_SUPPLY_DIFFERENTIAL_SENSOR 
ZB_ZCL_AI_PRESSURE_OTHER