GreenBOSS Stack Key Architecture Points
- Optimization of power consumption;
- Support for both battery-powered and battery-less devices;
- Utilization of standard MCU flash memory for NVM;
- Low ROM and RAM consumption;
- Fixed memory footprint;
- Optimized management of context data (commissioning data, security counters) for battery-less devices;
- Cross-platform compatibility: uses a hardware-dependent layer for minimal porting effort;
- Support for ZBOSS Network Simulator platform for early access and simplified development.
Compliance to Standards
Green Power Basic specification, v1.1.2.
Supported Green Power Features
- Unidirectional commissioning;
- Bidirectional commissioning;
- Unidirectional operation;
- Bidirectional operation;
- Application ID 0 or 2;
- Security levels 0, 2, and 3;
- OOB key (any commissioning type);
- Can receive TCLK-protected key from GPCB;
- GPD commands supported in Unidirectional operation:
- Recall scene,
- Store scene,
- Switch (On/Off/Toggle),
- Move Up/Down,
- Step Up/Down,
- Hue/Sat/Color commands,
- Lock/Unlock,
- Attribute reporting.
- GPD commands supported in Bidirectional operational mode:
- Write Attribute (RX)
- Read Attribute (RX)
- Read Attribute Response (TX)
- Request Attribute (TX)