|
Radio Control Layer (RCL)
|
Include dependency graph for ble_cs.h:
This graph shows which files directly or indirectly include this file:Go to the source code of this file.
Functions | |
| RCL_Events | RCL_Handler_BLE_CS (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn) |
| RCL_Events | RCL_Handler_BLE_CS_Precal (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn) |
| RCL_Events RCL_Handler_BLE_CS | ( | RCL_Command * | cmd, |
| LRF_Events | lrfEvents, | ||
| RCL_Events | rclEventsIn | ||
| ) |
References bleCsHandlerState, hal_power_release_swtcxo_update_constraint(), hal_power_set_swtcxo_update_constraint(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableSynthRefsys(), LRF_EventMdmsoft0, LRF_EventOpDone, LRF_EventOpError, LRF_EventRxfifo, LRF_programTxPower(), LRF_TXPOWER_BYPASS_FREQUENCY_BACKOFF, LRF_waitForTopsmReady(), RCL_CommandStatus_Active, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Finished, RCL_Handler_BLE_CS_configureS2R(), RCL_Handler_BLE_CS_configureTxRxFifo(), RCL_Handler_BLE_CS_findPbeErrorEndStatus(), RCL_Handler_BLE_CS_preFillTxBuffer(), RCL_Handler_BLE_CS_preprocessCommand(), RCL_Handler_BLE_CS_readS2RSamples(), RCL_Handler_BLE_CS_readStatistics(), RCL_Handler_BLE_CS_readWriteBuffer(), RCL_Scheduler_setStartStopTimeEarliestStart(), and TxPowerResult_Ok.
| RCL_Events RCL_Handler_BLE_CS_Precal | ( | RCL_Command * | cmd, |
| LRF_Events | lrfEvents, | ||
| RCL_Events | rclEventsIn | ||
| ) |
References bleCsHandlerState, data, hal_get_temperature(), hal_power_release_swtcxo_update_constraint(), hal_power_set_swtcxo_update_constraint(), INT32_H, INT32_L, LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_waitForTopsmReady(), RCL_CommandStatus_Active, RCL_CommandStatus_Finished, RCL_Handler_BLE_CS_configureTxRxFifo(), RCL_Handler_BLE_CS_filterDC(), RCL_Handler_BLE_CS_findPbeErrorEndStatus(), and RCL_Scheduler_setStartStopTimeEarliestStart().