Radio Control Layer (RCL)
Channel Sounding Handler

Introduction

Usage

Architecture

RCL Event (In) Description
RCL_EventSetup Setup has been performed
RCL_EventTimerStart Timer-based start signalled
RCL Event (Out) Description
RCL_EventCmdStarted Command handler has accepted and started executing
RCL_EventLastCmdDone The RCL is finished with the command
RCL_EventRxBufferFinished An RX multi-buffer is finished
RCL_EventTxBufferFinished A TX multi-buffer is finished
LRF Event Description
LRF_EventOpDone The PBE operation has finished
LRF_EventOpError Something went wrong. Cause located in the PBE ENDCAUSE register
LRF_EventRxfifo First batch of steps results are available in the fifo and the next batch is requested.
LRF_EventMdmsoft0 IQ samples for the optional payload are available.