![]() |
![]() |
TCAN455X global configuration. More...
#include <TCAN455X.h>
Data Fields | |
| uint32_t | clkFreqMHz |
| uint32_t | spiBitRate |
| void * | taskStack |
| uint16_t | taskStackSize |
| uint8_t | taskPri |
| uint_least8_t | spiIndex |
| uint_least8_t | spiCSPin |
| uint_least8_t | interruptPin |
TCAN455X global configuration.
| uint32_t TCAN455X_Config::clkFreqMHz |
TCAN455X input clock frequency in MHz
| uint32_t TCAN455X_Config::spiBitRate |
SPI bit rate to communicate with TCAN455X
| void* TCAN455X_Config::taskStack |
Pointer to TCAN455X interrupt handler task stack
| uint16_t TCAN455X_Config::taskStackSize |
TCAN455X interrupt handler task stack size
| uint8_t TCAN455X_Config::taskPri |
TCAN455X interrupt handler task priority
| uint_least8_t TCAN455X_Config::spiIndex |
SPI instance index from Board file
| uint_least8_t TCAN455X_Config::spiCSPin |
SPI Chip Select pin
| uint_least8_t TCAN455X_Config::interruptPin |
TCAN455X interrupt pin