Instance: LRFDTXF
Component: LRFDTXF
Base address: 0x40081800
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4008 1800 |
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4008 1800 | Instance | 0x4008 1800 |
| Description | TX FIFO data. When written the register data is pushed to the TX FIFO. When read, data is popped from the TX FIFO | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | TX FIFO data. When written the register data is pushed to the TX FIFO. When read, data is popped from the TX FIFO. When writing or reading this register the access size will determine how many bytes are pushed to or popped from the FIFO. It is possible to push or pop 1,2 or 4 bytes depending on the access being done. | RW | 0x0000 0000 | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |