Instance: LRFDTRC
Component: LRFDTRC
Base address: 0x40084000
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4008 4000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4008 4004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
0x4008 4008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 000C |
0x4008 400C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0014 |
0x4008 4014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0018 |
0x4008 4018 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 001C |
0x4008 401C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0024 |
0x4008 4024 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0028 |
0x4008 4028 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 002C |
0x4008 402C |
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4008 4000 | Instance | 0x4008 4000 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||||||||
| 31:9 | RESERVED9 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 0000 | |||||||||||||||||
| 8:7 | PRESCAL | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
| 6 | TSCLR | Internal. Only to be used through TI provided API.
|
WO | 0 | |||||||||||||||||
| 5 | TSEN | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
| 4:3 | CH3EN | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
| 2:1 | CH2EN | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
| 0 | CH1EN | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x4008 4004 | Instance | 0x4008 4004 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | RESERVED16 | Internal. Only to be used through TI provided API. | RO | 0x0000 | |||||||||||
| 15:8 | PKTHDR | Internal. Only to be used through TI provided API.
|
RW | 0x00 | |||||||||||
| 7:3 | RESERVED3 | Internal. Only to be used through TI provided API. | RO | 0b0 0000 | |||||||||||
| 2:0 | PARCNT | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||
| Address Offset | 0x0000 0008 | ||
| Physical Address | 0x4008 4008 | Instance | 0x4008 4008 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | RESERVED16 | Internal. Only to be used through TI provided API. | RO | 0x0000 | |||||||||||
| 15:8 | PKTHDR | Internal. Only to be used through TI provided API.
|
RW | 0x00 | |||||||||||
| 7:3 | RESERVED3 | Internal. Only to be used through TI provided API. | RO | 0b0 0000 | |||||||||||
| 2:0 | PARCNT | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||
| Address Offset | 0x0000 000C | ||
| Physical Address | 0x4008 400C | Instance | 0x4008 400C |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | RESERVED16 | Internal. Only to be used through TI provided API. | RO | 0x0000 | |||||||||||
| 15:8 | PKTHDR | Internal. Only to be used through TI provided API.
|
RW | 0x00 | |||||||||||
| 7:3 | RESERVED3 | Internal. Only to be used through TI provided API. | RO | 0b0 0000 | |||||||||||
| 2:0 | PARCNT | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||
| Address Offset | 0x0000 0014 | ||
| Physical Address | 0x4008 4014 | Instance | 0x4008 4014 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR1 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR0 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| Address Offset | 0x0000 0018 | ||
| Physical Address | 0x4008 4018 | Instance | 0x4008 4018 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR1 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR0 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| Address Offset | 0x0000 001C | ||
| Physical Address | 0x4008 401C | Instance | 0x4008 401C |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR1 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR0 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| Address Offset | 0x0000 0024 | ||
| Physical Address | 0x4008 4024 | Instance | 0x4008 4024 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR3 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR2 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| Address Offset | 0x0000 0028 | ||
| Physical Address | 0x4008 4028 | Instance | 0x4008 4028 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR3 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR2 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| Address Offset | 0x0000 002C | ||
| Physical Address | 0x4008 402C | Instance | 0x4008 402C |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:16 | PAR3 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| 15:0 | PAR2 | Internal. Only to be used through TI provided API.
|
RW | 0x0000 | |||||||||||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |