EVTULL

Instance: EVTULL
Component: EVTULL
Base address: 0x40005000


This is top module of Event Fabric for LOKI

TOP:EVTULL Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

DESC

RO

32

0x3045 1010

0x0000 0000

0x4000 5000

DESCEX

RO

32

0x0001 0106

0x0000 0004

0x4000 5004

DTB

RW

32

0x0000 0000

0x0000 0064

0x4000 5064

RTCCPTSEL

RW

32

0x0000 0000

0x0000 0404

0x4000 5404

WKUPMASK

RW

32

0x0000 0000

0x0000 0800

0x4000 5800

TOP:EVTULL Register Descriptions

TOP:EVTULL:DESC

Address Offset 0x0000 0000
Physical Address 0x4000 5000 Instance 0x4000 5000
Description Description Register.This register provides IP module ID, revision information, instance index and standard MMR registers offset.
Type RO
Bits Field Name Description Type Reset
31:16 MODID Module identifier used to uniquely identify this IP. RO 0x3045
15:12 STDIPOFF Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.
0: Standard IP MMRs do not exist
0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address)
RO 0x1
11:8 INSTIDX IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15). RO 0x0
7:4 MAJREV Major revision of IP (0-15). RO 0x1
3:0 MINREV Minor revision of IP (0-15). RO 0x0

TOP:EVTULL:DESCEX

Address Offset 0x0000 0004
Physical Address 0x4000 5004 Instance 0x4000 5004
Description Extended Description Register. This register provides configuration details of the IP to software drivers and end users.
Type RO
Bits Field Name Description Type Reset
31:22 IDMA Number of DMA input channels RO 0b00 0000 0000
21:17 NDMA Number of DMA output channels RO 0b0 0000
16 PD Power Domain.
0 : SVT
1 : ULL
RO 1
15:8 NSUB Number of Subscribers RO 0x01
7:0 NPUB Number of Publishers RO 0x06

TOP:EVTULL:DTB

Address Offset 0x0000 0064
Physical Address 0x4000 5064 Instance 0x4000 5064
Description Digital test bus control register. This register can be used to bring out IP internal signals to the pads for observation. 16 signals can be observed per select value.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 SEL Digital test bus selection mux control.
Non-zero select values output a 16 bit selected group of signals per value.
RW 0

TOP:EVTULL:RTCCPTSEL

Address Offset 0x0000 0404
Physical Address 0x4000 5404 Instance 0x4000 5404
Description Output Selection for RTCCPT Register.
Type RW
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior RO 0b0 0000 0000 0000 0000 0000 0000
6:0 PUBID Read/write selection value.
Writing any other value than values defined by a ENUM may result in undefined behavior.
Value ENUM Name Description
0x0 NONE Always inactive
0x2 AON_PMU_COMB PMU combined interrupt request for BATMON, interrupt flags can be found here PMUD:EVENT
0x3 AON_CKM_COMB CKMD combined interrupt request, interrupt flags can be found here CKMD:MIS
0x4 AON_RTC_COMB AON_RTC event, controlled by the RTC:IMASK setting
0x5 AON_DBG_COMB DebugSS combined interrupt, interrupt flags can be found here DBGSS:MIS
0x6 AON_LPMCMP_IRQ AON LPCMP interrupt, controlled by SYS0:LPCMPCFG
0x7 AON_IOC_COMB IOC synchronous combined event, controlled by IOC:EVTCFG
RW 0b000 0000

TOP:EVTULL:WKUPMASK

Address Offset 0x0000 0800
Physical Address 0x4000 5800 Instance 0x4000 5800
Description WAKEUP Mask Register.
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior RO 0x00 0000
7 AON_IOC_COMB Wake-up mask for AON_IOC_COMB.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
6 AON_LPMCMP_IRQ Wake-up mask for AON_LPCMP_IRQ.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
5 AON_DBG_COMB Wake-up mask for AON_DBG_COMB.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
4 AON_RTC_COMB Wake-up mask for AON_RTC_COMB.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
3 AON_CKM_COMB Wake-up mask for AON_CKM_COMB.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
2 AON_PMU_COMB Wake-up mask for AON_PMU_COMB.
Value ENUM Name Description
0x0 DIS Wakeup disabled
0x1 EN Wakeup enabled
RW 0
1:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior RO 0b00