CC27xxDriverLibrary

Union type to access the Application Program Status Register (APSR). More...

#include <core_armv81mml.h>

Data Fields

struct {
   uint32_t   _reserved0:16
 
   uint32_t   GE:4
 
   uint32_t   _reserved1:7
 
   uint32_t   Q:1
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 
uint32_t w
 
struct {
   uint32_t   _reserved0:28
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 
struct {
   uint32_t   _reserved0:16
 
   uint32_t   GE:4
 
   uint32_t   _reserved1:7
 
   uint32_t   Q:1
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 
struct {
   uint32_t   _reserved0:16
 
   uint32_t   GE:4
 
   uint32_t   _reserved1:7
 
   uint32_t   Q:1
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 

Detailed Description

Union type to access the Application Program Status Register (APSR).

Field Documentation

§ _reserved0

uint32_t APSR_Type::_reserved0

bit: 0..15 Reserved

bit: 0..27 Reserved

§ GE

uint32_t APSR_Type::GE

bit: 16..19 Greater than or Equal flags

§ _reserved1

uint32_t APSR_Type::_reserved1

bit: 20..26 Reserved

§ Q

uint32_t APSR_Type::Q

bit: 27 Saturation condition flag

§ V

uint32_t APSR_Type::V

bit: 28 Overflow condition code flag

§ C

uint32_t APSR_Type::C

bit: 29 Carry condition code flag

§ Z

uint32_t APSR_Type::Z

bit: 30 Zero condition code flag

§ N

uint32_t APSR_Type::N

bit: 31 Negative condition code flag

§ b [1/4]

struct { ... } APSR_Type::b

Structure used for bit access

§ w

uint32_t APSR_Type::w

Type used for word access

§ b [2/4]

struct { ... } APSR_Type::b

Structure used for bit access

§ b [3/4]

struct { ... } APSR_Type::b

Structure used for bit access

§ b [4/4]

struct { ... } APSR_Type::b

Structure used for bit access


The documentation for this union was generated from the following files: