![]() |
![]() |
|
CC27xxDriverLibrary
|
Structure type to access the System Timer (SysTick). More...
#include <core_armv81mml.h>
Data Fields | |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | LOAD |
| __IOM uint32_t | VAL |
| __IM uint32_t | CALIB |
Structure type to access the System Timer (SysTick).
| __IOM uint32_t SysTick_Type::CTRL |
Offset: 0x000 (R/W) SysTick Control and Status Register
| __IOM uint32_t SysTick_Type::LOAD |
Offset: 0x004 (R/W) SysTick Reload Value Register
| __IOM uint32_t SysTick_Type::VAL |
Offset: 0x008 (R/W) SysTick Current Value Register
| __IM uint32_t SysTick_Type::CALIB |
Offset: 0x00C (R/ ) SysTick Calibration Register