CC27xxDriverLibrary

Structure type to access the Data Watchpoint and Trace Register (DWT). More...

#include <core_armv81mml.h>

Data Fields

__IOM uint32_t CTRL
 
__IOM uint32_t CYCCNT
 
__IOM uint32_t CPICNT
 
__IOM uint32_t EXCCNT
 
__IOM uint32_t SLEEPCNT
 
__IOM uint32_t LSUCNT
 
__IOM uint32_t FOLDCNT
 
__IM uint32_t PCSR
 
__IOM uint32_t COMP0
 
uint32_t RESERVED1 [1U]
 
__IOM uint32_t FUNCTION0
 
uint32_t RESERVED2 [1U]
 
__IOM uint32_t COMP1
 
uint32_t RESERVED3 [1U]
 
__IOM uint32_t FUNCTION1
 
uint32_t RESERVED4 [1U]
 
__IOM uint32_t COMP2
 
uint32_t RESERVED5 [1U]
 
__IOM uint32_t FUNCTION2
 
uint32_t RESERVED6 [1U]
 
__IOM uint32_t COMP3
 
uint32_t RESERVED7 [1U]
 
__IOM uint32_t FUNCTION3
 
uint32_t RESERVED8 [1U]
 
__IOM uint32_t COMP4
 
uint32_t RESERVED9 [1U]
 
__IOM uint32_t FUNCTION4
 
uint32_t RESERVED10 [1U]
 
__IOM uint32_t COMP5
 
uint32_t RESERVED11 [1U]
 
__IOM uint32_t FUNCTION5
 
uint32_t RESERVED12 [1U]
 
__IOM uint32_t COMP6
 
uint32_t RESERVED13 [1U]
 
__IOM uint32_t FUNCTION6
 
uint32_t RESERVED14 [1U]
 
__IOM uint32_t COMP7
 
uint32_t RESERVED15 [1U]
 
__IOM uint32_t FUNCTION7
 
uint32_t RESERVED16 [1U]
 
__IOM uint32_t COMP8
 
uint32_t RESERVED17 [1U]
 
__IOM uint32_t FUNCTION8
 
uint32_t RESERVED18 [1U]
 
__IOM uint32_t COMP9
 
uint32_t RESERVED19 [1U]
 
__IOM uint32_t FUNCTION9
 
uint32_t RESERVED20 [1U]
 
__IOM uint32_t COMP10
 
uint32_t RESERVED21 [1U]
 
__IOM uint32_t FUNCTION10
 
uint32_t RESERVED22 [1U]
 
__IOM uint32_t COMP11
 
uint32_t RESERVED23 [1U]
 
__IOM uint32_t FUNCTION11
 
uint32_t RESERVED24 [1U]
 
__IOM uint32_t COMP12
 
uint32_t RESERVED25 [1U]
 
__IOM uint32_t FUNCTION12
 
uint32_t RESERVED26 [1U]
 
__IOM uint32_t COMP13
 
uint32_t RESERVED27 [1U]
 
__IOM uint32_t FUNCTION13
 
uint32_t RESERVED28 [1U]
 
__IOM uint32_t COMP14
 
uint32_t RESERVED29 [1U]
 
__IOM uint32_t FUNCTION14
 
uint32_t RESERVED30 [1U]
 
__IOM uint32_t COMP15
 
uint32_t RESERVED31 [1U]
 
__IOM uint32_t FUNCTION15
 
uint32_t RESERVED32 [934U]
 
__IM uint32_t LSR
 
uint32_t RESERVED33 [1U]
 
__IM uint32_t DEVARCH
 
uint32_t RESERVED0 [6U]
 

Detailed Description

Structure type to access the Data Watchpoint and Trace Register (DWT).

Field Documentation

§ CTRL

__IOM uint32_t DWT_Type::CTRL

Offset: 0x000 (R/W) Control Register

§ CYCCNT

__IOM uint32_t DWT_Type::CYCCNT

Offset: 0x004 (R/W) Cycle Count Register

§ CPICNT

__IOM uint32_t DWT_Type::CPICNT

Offset: 0x008 (R/W) CPI Count Register

§ EXCCNT

__IOM uint32_t DWT_Type::EXCCNT

Offset: 0x00C (R/W) Exception Overhead Count Register

§ SLEEPCNT

__IOM uint32_t DWT_Type::SLEEPCNT

Offset: 0x010 (R/W) Sleep Count Register

§ LSUCNT

__IOM uint32_t DWT_Type::LSUCNT

Offset: 0x014 (R/W) LSU Count Register

§ FOLDCNT

__IOM uint32_t DWT_Type::FOLDCNT

Offset: 0x018 (R/W) Folded-instruction Count Register

§ PCSR

__IM uint32_t DWT_Type::PCSR

Offset: 0x01C (R/ ) Program Counter Sample Register

§ COMP0

__IOM uint32_t DWT_Type::COMP0

Offset: 0x020 (R/W) Comparator Register 0

§ RESERVED1

uint32_t DWT_Type::RESERVED1

§ FUNCTION0

__IOM uint32_t DWT_Type::FUNCTION0

Offset: 0x028 (R/W) Function Register 0

§ RESERVED2

uint32_t DWT_Type::RESERVED2

§ COMP1

__IOM uint32_t DWT_Type::COMP1

Offset: 0x030 (R/W) Comparator Register 1

§ RESERVED3

uint32_t DWT_Type::RESERVED3

§ FUNCTION1

__IOM uint32_t DWT_Type::FUNCTION1

Offset: 0x038 (R/W) Function Register 1

§ RESERVED4

uint32_t DWT_Type::RESERVED4

§ COMP2

__IOM uint32_t DWT_Type::COMP2

Offset: 0x040 (R/W) Comparator Register 2

§ RESERVED5

uint32_t DWT_Type::RESERVED5

§ FUNCTION2

__IOM uint32_t DWT_Type::FUNCTION2

Offset: 0x048 (R/W) Function Register 2

§ RESERVED6

uint32_t DWT_Type::RESERVED6

§ COMP3

__IOM uint32_t DWT_Type::COMP3

Offset: 0x050 (R/W) Comparator Register 3

§ RESERVED7

uint32_t DWT_Type::RESERVED7

§ FUNCTION3

__IOM uint32_t DWT_Type::FUNCTION3

Offset: 0x058 (R/W) Function Register 3

§ RESERVED8

uint32_t DWT_Type::RESERVED8

§ COMP4

__IOM uint32_t DWT_Type::COMP4

Offset: 0x060 (R/W) Comparator Register 4

§ RESERVED9

uint32_t DWT_Type::RESERVED9

§ FUNCTION4

__IOM uint32_t DWT_Type::FUNCTION4

Offset: 0x068 (R/W) Function Register 4

§ RESERVED10

uint32_t DWT_Type::RESERVED10

§ COMP5

__IOM uint32_t DWT_Type::COMP5

Offset: 0x070 (R/W) Comparator Register 5

§ RESERVED11

uint32_t DWT_Type::RESERVED11

§ FUNCTION5

__IOM uint32_t DWT_Type::FUNCTION5

Offset: 0x078 (R/W) Function Register 5

§ RESERVED12

uint32_t DWT_Type::RESERVED12

§ COMP6

__IOM uint32_t DWT_Type::COMP6

Offset: 0x080 (R/W) Comparator Register 6

§ RESERVED13

uint32_t DWT_Type::RESERVED13

§ FUNCTION6

__IOM uint32_t DWT_Type::FUNCTION6

Offset: 0x088 (R/W) Function Register 6

§ RESERVED14

uint32_t DWT_Type::RESERVED14

§ COMP7

__IOM uint32_t DWT_Type::COMP7

Offset: 0x090 (R/W) Comparator Register 7

§ RESERVED15

uint32_t DWT_Type::RESERVED15

§ FUNCTION7

__IOM uint32_t DWT_Type::FUNCTION7

Offset: 0x098 (R/W) Function Register 7

§ RESERVED16

uint32_t DWT_Type::RESERVED16

§ COMP8

__IOM uint32_t DWT_Type::COMP8

Offset: 0x0A0 (R/W) Comparator Register 8

§ RESERVED17

uint32_t DWT_Type::RESERVED17

§ FUNCTION8

__IOM uint32_t DWT_Type::FUNCTION8

Offset: 0x0A8 (R/W) Function Register 8

§ RESERVED18

uint32_t DWT_Type::RESERVED18

§ COMP9

__IOM uint32_t DWT_Type::COMP9

Offset: 0x0B0 (R/W) Comparator Register 9

§ RESERVED19

uint32_t DWT_Type::RESERVED19

§ FUNCTION9

__IOM uint32_t DWT_Type::FUNCTION9

Offset: 0x0B8 (R/W) Function Register 9

§ RESERVED20

uint32_t DWT_Type::RESERVED20

§ COMP10

__IOM uint32_t DWT_Type::COMP10

Offset: 0x0C0 (R/W) Comparator Register 10

§ RESERVED21

uint32_t DWT_Type::RESERVED21

§ FUNCTION10

__IOM uint32_t DWT_Type::FUNCTION10

Offset: 0x0C8 (R/W) Function Register 10

§ RESERVED22

uint32_t DWT_Type::RESERVED22

§ COMP11

__IOM uint32_t DWT_Type::COMP11

Offset: 0x0D0 (R/W) Comparator Register 11

§ RESERVED23

uint32_t DWT_Type::RESERVED23

§ FUNCTION11

__IOM uint32_t DWT_Type::FUNCTION11

Offset: 0x0D8 (R/W) Function Register 11

§ RESERVED24

uint32_t DWT_Type::RESERVED24

§ COMP12

__IOM uint32_t DWT_Type::COMP12

Offset: 0x0E0 (R/W) Comparator Register 12

§ RESERVED25

uint32_t DWT_Type::RESERVED25

§ FUNCTION12

__IOM uint32_t DWT_Type::FUNCTION12

Offset: 0x0E8 (R/W) Function Register 12

§ RESERVED26

uint32_t DWT_Type::RESERVED26

§ COMP13

__IOM uint32_t DWT_Type::COMP13

Offset: 0x0F0 (R/W) Comparator Register 13

§ RESERVED27

uint32_t DWT_Type::RESERVED27

§ FUNCTION13

__IOM uint32_t DWT_Type::FUNCTION13

Offset: 0x0F8 (R/W) Function Register 13

§ RESERVED28

uint32_t DWT_Type::RESERVED28

§ COMP14

__IOM uint32_t DWT_Type::COMP14

Offset: 0x100 (R/W) Comparator Register 14

§ RESERVED29

uint32_t DWT_Type::RESERVED29

§ FUNCTION14

__IOM uint32_t DWT_Type::FUNCTION14

Offset: 0x108 (R/W) Function Register 14

§ RESERVED30

uint32_t DWT_Type::RESERVED30

§ COMP15

__IOM uint32_t DWT_Type::COMP15

Offset: 0x110 (R/W) Comparator Register 15

§ RESERVED31

uint32_t DWT_Type::RESERVED31

§ FUNCTION15

__IOM uint32_t DWT_Type::FUNCTION15

Offset: 0x118 (R/W) Function Register 15

§ RESERVED32

uint32_t DWT_Type::RESERVED32

§ LSR

__IM uint32_t DWT_Type::LSR

Offset: 0xFB4 (R ) Lock Status Register

§ RESERVED33

uint32_t DWT_Type::RESERVED33

§ DEVARCH

__IM uint32_t DWT_Type::DEVARCH

Offset: 0xFBC (R/ ) Device Architecture Register

§ RESERVED0

uint32_t DWT_Type::RESERVED0[6U]

The documentation for this struct was generated from the following files: