Go to the documentation of this file. 31 #ifndef SHA2SW_CONFIG_H_ 32 #define SHA2SW_CONFIG_H_ 48 #if !defined(SHA2SW_SUPPORT_SHA2_224) 56 #if !defined(SHA2SW_SUPPORT_SHA2_384) 71 #if !defined(SHA2SW_VALIDATE_INPUTS) 72 #define SHA2SW_VALIDATE_INPUTS (1) 82 #if !defined(SHA2SW_FAST_MESSAGE_SCHEDULE) 83 #define SHA2SW_FAST_MESSAGE_SCHEDULE (1) 93 #if !defined(SHA2SW_FAST_WORKING_VARS) 94 #define SHA2SW_FAST_WORKING_VARS (1) 110 #if !defined(SHA2SW_USE_512_CONST_FOR_256) 120 #if !defined(SHA2SW_USE_ARMCLE) 121 #define SHA2SW_USE_ARMCLE (1)