CC27xxDriverLibrary
[chipinfo.h] Chip Info
Collaboration diagram for [chipinfo.h] Chip Info:

Enumerations

enum  ChipType { CHIP_TYPE_CC2744 = 0x3548U, CHIP_TYPE_CC2745 = 0xAF23U, CHIP_TYPE_CC2755 = 0x6301U }
 Chip type enumeration. More...
 
enum  ChipPartId {
  CC2744R74E0WRHARQ1 = 0x483548U, CC2745R10E0WRHARQ1 = 0xE8AF23U, CC2745R10E1WRHARQ1 = 0xE8AF23U, CC2745P10E0WRHARQ1 = 0xDEAF23U,
  CC2745R74E0WRHARQ1 = 0x87AF23U, CC2755R105E0WRHAR = 0x9D6301U, CC2755P105E0WRHAR = 0xE66301U, CC2755R105E0YCJR = 0x316301U
}
 Chip part ID enumeration. More...
 

Functions

__STATIC_INLINE uint32_t ChipInfoGetVersion (void)
 Returns hardware version number. More...
 
__STATIC_INLINE ChipType ChipInfoGetChipType (void)
 Returns chip type. More...
 
__STATIC_INLINE ChipPartId ChipInfoGetPartId (void)
 Returns part ID. More...
 

Detailed Description

Enumeration Type Documentation

§ ChipType

enum ChipType

Chip type enumeration.

Enumerator
CHIP_TYPE_CC2744 

Chip type is CC2744.

CHIP_TYPE_CC2745 

Chip type is CC2745.

CHIP_TYPE_CC2755 

Chip type is CC2755.

§ ChipPartId

enum ChipPartId

Chip part ID enumeration.

Enumerator
CC2744R74E0WRHARQ1 

Part ID is CC2744R74E0WRHARQ1.

CC2745R10E0WRHARQ1 

Part ID is CC2745R10E0WRHARQ1.

CC2745R10E1WRHARQ1 

Part ID is CC2745R10E1WRHARQ1.

CC2745P10E0WRHARQ1 

Part ID is CC2745P10E0WRHARQ1.

CC2745R74E0WRHARQ1 

Part ID is CC2745R74E0WRHARQ1.

CC2755R105E0WRHAR 

Part ID is CC2755R105E0WRHAR.

CC2755P105E0WRHAR 

Part ID is CC2755P105E0WRHAR.

CC2755R105E0YCJR 

Part ID is CC2755R105E0YCJR.

Function Documentation

§ ChipInfoGetVersion()

__STATIC_INLINE uint32_t ChipInfoGetVersion ( void  )

Returns hardware version number.

The version number is set to 0 for the first chip and thereafter incremented by 1 for each minor hardware change.

Returns
Returns the hardware version number

§ ChipInfoGetChipType()

__STATIC_INLINE ChipType ChipInfoGetChipType ( void  )

Returns chip type.

Returns
Returns ChipType

Referenced by ChipInfoGetChipType_veneer().

§ ChipInfoGetPartId()

__STATIC_INLINE ChipPartId ChipInfoGetPartId ( void  )

Returns part ID.

Returns
Returns ChipPartId

References ChipInfoGetChipType_veneer(), and ChipInfoGetPartId_veneer().

Referenced by ChipInfoGetPartId_veneer().