![]() |
![]() |
|
CC27xxDriverLibrary
|
| C__iar_u32 | |
| CAES_BlockWordAligned | |
| CAPSR_Type | Union type to access the Application Program Status Register (APSR) |
| CARM_MPU_Region_t | |
| CCONTROL_Type | Union type to access the Control Registers (CONTROL) |
| CCoreDebug_Type | |
| CDCB_Type | Structure type to access the Debug Control Block Registers (DCB) |
| CDIB_Type | Structure type to access the Debug Identification Block Registers (DIB) |
| CDWT_Type | Structure type to access the Data Watchpoint and Trace Register (DWT) |
| CECRYPT_ctx | |
| CFPU_Type | Structure type to access the Floating Point Unit (FPU) |
| CHARD_API_T | |
| CIPSR_Type | Union type to access the Interrupt Program Status Register (IPSR) |
| CITM_Type | Structure type to access the Instrumentation Trace Macrocell Register (ITM) |
| CNVIC_Type | Structure type to access the Nested Vectored Interrupt Controller (NVIC) |
| Cpoly1305_context | |
| Cpoly1305_state_internal_t | |
| CSCB_Type | Structure type to access the System Control Block (SCB) |
| CSCnSCB_Type | Structure type to access the System Control and ID Register not in the SCB |
| CSHA256SW_Object | SHA256SW Object |
| CSysTick_Type | Structure type to access the System Timer (SysTick) |
| CTPI_Type | Structure type to access the Trace Port Interface Register (TPI) |
| CuDMAControlTableEntry | A structure that defines an entry in the channel control table |
| CxPSR_Type | Union type to access the Special-Purpose Program Status Registers (xPSR) |