CC23x0R5DriverLibrary

Union type to access the Interrupt Program Status Register (IPSR). More...

#include <core_cm0plus.h>

Data Fields

struct {
   uint32_t   ISR:9
 
   uint32_t   _reserved0:23
 
b
 
uint32_t w
 

Detailed Description

Union type to access the Interrupt Program Status Register (IPSR).

Field Documentation

§ ISR

uint32_t IPSR_Type::ISR

bit: 0.. 8 Exception number

§ _reserved0

uint32_t IPSR_Type::_reserved0

bit: 9..31 Reserved

§ b

struct { ... } IPSR_Type::b

Structure used for bit access

§ w

uint32_t IPSR_Type::w

Type used for word access


The documentation for this union was generated from the following file: