Structure type to access the System Control Block (SCB).
More...
#include <core_cm0plus.h>
Structure type to access the System Control Block (SCB).
§ CPUID
| __IM uint32_t SCB_Type::CPUID |
Offset: 0x000 (R/ ) CPUID Base Register
§ ICSR
| __IOM uint32_t SCB_Type::ICSR |
Offset: 0x004 (R/W) Interrupt Control and State Register
§ RESERVED0
| uint32_t SCB_Type::RESERVED0 |
§ AIRCR
| __IOM uint32_t SCB_Type::AIRCR |
Offset: 0x00C (R/W) Application Interrupt and Reset Control Register
§ SCR
| __IOM uint32_t SCB_Type::SCR |
Offset: 0x010 (R/W) System Control Register
§ CCR
| __IOM uint32_t SCB_Type::CCR |
Offset: 0x014 (R/W) Configuration Control Register
§ RESERVED1
| uint32_t SCB_Type::RESERVED1 |
§ SHP
| __IOM uint32_t SCB_Type::SHP[2U] |
Offset: 0x01C (R/W) System Handlers Priority Registers. [0] is RESERVED
§ SHCSR
| __IOM uint32_t SCB_Type::SHCSR |
Offset: 0x024 (R/W) System Handler Control and State Register
The documentation for this struct was generated from the following file: