CC23x0R5DriverLibrary
[chipinfo.h] Chip Info
Collaboration diagram for [chipinfo.h] Chip Info:

Enumerations

enum  ChipType { CHIP_TYPE_CC2340R = 0x2DDAU }
 Chip type enumeration. More...
 
enum  ChipPartId { CC2340R52E0RGER = 0x012DDAU, CC2340R52E0RKPR = 0x3B2DDAU, CC2340R52E0WRHBRQ1 = 0x0F2DDAU, CC2340R22E0RKPR = 0x9E2DDAU }
 Chip part ID enumeration. More...
 

Functions

__STATIC_INLINE uint32_t ChipInfoGetVersion (void)
 Returns hardware version number. More...
 
__STATIC_INLINE ChipType ChipInfoGetChipType (void)
 Returns chip type. More...
 
__STATIC_INLINE ChipPartId ChipInfoGetPartId (void)
 Returns part ID. More...
 

Detailed Description

Enumeration Type Documentation

§ ChipType

enum ChipType

Chip type enumeration.

Enumerator
CHIP_TYPE_CC2340R 

Chip type is CC2340R.

§ ChipPartId

enum ChipPartId

Chip part ID enumeration.

Enumerator
CC2340R52E0RGER 

Part ID is CC2340R52E0RGER.

CC2340R52E0RKPR 

Part ID is CC2340R52E0RKPR.

CC2340R52E0WRHBRQ1 

Part ID is CC2340R52E0WRHBRQ1.

CC2340R22E0RKPR 

Part ID is CC2340R22E0RKPR (memory spin of CC2340R52E0RKPR)

Function Documentation

§ ChipInfoGetVersion()

__STATIC_INLINE uint32_t ChipInfoGetVersion ( void  )

Returns hardware version number.

The version number is set to 0 for the first market released chip and thereafter incremented by 1 for each minor hardware change.

Returns
Returns the hardware version number

§ ChipInfoGetChipType()

__STATIC_INLINE ChipType ChipInfoGetChipType ( void  )

Returns chip type.

Returns
Returns ChipType

§ ChipInfoGetPartId()

__STATIC_INLINE ChipPartId ChipInfoGetPartId ( void  )

Returns part ID.

Returns
Returns ChipPartId