Go to the source code of this file.
|
| enum | IRQn {
NonMaskableInt_IRQn = -14,
HardFault_IRQn = -13,
SVCall_IRQn = -5,
PendSV_IRQn = -2,
SysTick_IRQn = -1,
CPUIRQ0_IRQn = 0,
CPUIRQ1_IRQn = 1,
CPUIRQ2_IRQn = 2,
CPUIRQ3_IRQn = 3,
CPUIRQ4_IRQn = 4,
GPIO_COMB_IRQn = 5,
LRFD_IRQ0_IRQn = 6,
LRFD_IRQ1_IRQn = 7,
DMA_DONE_COMB_IRQn = 8,
AES_COMB_IRQn = 9,
SPI0_COMB_IRQn = 10,
UART0_COMB_IRQn = 11,
I2C0_IRQ_IRQn = 12,
LGPT0_COMB_IRQn = 13,
LGPT1_COMB_IRQn = 14,
ADC_COMB_IRQn = 15,
CPUIRQ16_IRQn = 16,
LGPT2_COMB_IRQn = 17,
LGPT3_COMB_IRQn = 18
} |
| |
§ __SAUREGION_PRESENT
| #define __SAUREGION_PRESENT 0x0000U /* SAU present */ |
§ __DSP_PRESENT
| #define __DSP_PRESENT 0x0000U /* DSP extension present */ |
§ __Vendor_SysTickConfig
| #define __Vendor_SysTickConfig 0x0000U /* Set to 1 if different SysTick Config is used */ |
§ __MPU_PRESENT
| #define __MPU_PRESENT 0x0000U /* MPU present or not */ |
§ __FPU_PRESENT
| #define __FPU_PRESENT 0x0000U /* FPU present or not */ |
§ __VTOR_PRESENT
| #define __VTOR_PRESENT 0x0001U /* VTOR present */ |
§ __NVIC_PRIO_BITS
| #define __NVIC_PRIO_BITS 0x0002U /* 2 NVIC priority bits */ |
§ IRQn_Type
§ IRQn
| Enumerator |
|---|
| NonMaskableInt_IRQn | |
| HardFault_IRQn | |
| SVCall_IRQn | |
| PendSV_IRQn | |
| SysTick_IRQn | |
| CPUIRQ0_IRQn | |
| CPUIRQ1_IRQn | |
| CPUIRQ2_IRQn | |
| CPUIRQ3_IRQn | |
| CPUIRQ4_IRQn | |
| GPIO_COMB_IRQn | |
| LRFD_IRQ0_IRQn | |
| LRFD_IRQ1_IRQn | |
| DMA_DONE_COMB_IRQn | |
| AES_COMB_IRQn | |
| SPI0_COMB_IRQn | |
| UART0_COMB_IRQn | |
| I2C0_IRQ_IRQn | |
| LGPT0_COMB_IRQn | |
| LGPT1_COMB_IRQn | |
| ADC_COMB_IRQn | |
| CPUIRQ16_IRQn | |
| LGPT2_COMB_IRQn | |
| LGPT3_COMB_IRQn | |