CC23x0R5DriverLibrary
Data Structures
Here are the data structures with brief descriptions:
 C__iar_u32
 CAES_BlockWordAligned
 CAPSR_TypeUnion type to access the Application Program Status Register (APSR)
 CCONTROL_TypeUnion type to access the Control Registers (CONTROL)
 CECRYPT_ctx
 CHARD_API_T
 CIPSR_TypeUnion type to access the Interrupt Program Status Register (IPSR)
 CNVIC_TypeStructure type to access the Nested Vectored Interrupt Controller (NVIC)
 Cpoly1305_context
 Cpoly1305_state_internal_t
 CSCB_TypeStructure type to access the System Control Block (SCB)
 CSHA256SW_ObjectSHA256SW Object
 CSysTick_TypeStructure type to access the System Timer (SysTick)
 CuDMAControlTableEntryA structure that defines an entry in the channel control table
 CxPSR_TypeUnion type to access the Special-Purpose Program Status Registers (xPSR)