![]() |
![]() |
|
CC23x0r2DriverLibrary
|
Union type to access the Application Program Status Register (APSR). More...
#include <core_cm0plus.h>
Data Fields | |
| struct { | |
| uint32_t _reserved0:28 | |
| uint32_t V:1 | |
| uint32_t C:1 | |
| uint32_t Z:1 | |
| uint32_t N:1 | |
| } | b |
| uint32_t | w |
Union type to access the Application Program Status Register (APSR).
| uint32_t APSR_Type::_reserved0 |
bit: 0..27 Reserved
| uint32_t APSR_Type::V |
bit: 28 Overflow condition code flag
| uint32_t APSR_Type::C |
bit: 29 Carry condition code flag
| uint32_t APSR_Type::Z |
bit: 30 Zero condition code flag
| uint32_t APSR_Type::N |
bit: 31 Negative condition code flag
| struct { ... } APSR_Type::b |
Structure used for bit access
| uint32_t APSR_Type::w |
Type used for word access