![]() |
![]() |
|
CC23x0r2DriverLibrary
|
|
Enumerations | |
| enum | ChipType { CHIP_TYPE_CC2340R = 0xF9ECU } |
| Chip type enumeration. More... | |
| enum | ChipPartId { CC2340R21E0RGER = 0xA0F9ECU } |
| Chip part ID enumeration. More... | |
Functions | |
| __STATIC_INLINE uint32_t | ChipInfoGetVersion (void) |
| Returns hardware version number. More... | |
| __STATIC_INLINE ChipType | ChipInfoGetChipType (void) |
| Returns chip type. More... | |
| __STATIC_INLINE ChipPartId | ChipInfoGetPartId (void) |
| Returns part ID. More... | |
| enum ChipType |
| enum ChipPartId |
| __STATIC_INLINE uint32_t ChipInfoGetVersion | ( | void | ) |
Returns hardware version number.
The version number is set to 0 for the first market released chip and thereafter incremented by 1 for each minor hardware change.
| __STATIC_INLINE ChipType ChipInfoGetChipType | ( | void | ) |
Returns chip type.
| __STATIC_INLINE ChipPartId ChipInfoGetPartId | ( | void | ) |
Returns part ID.