25 #if defined ( __ICCARM__ ) 26 #pragma system_include 27 #elif defined (__clang__) 28 #pragma clang system_header 31 #ifndef __CORE_CM0PLUS_H_GENERIC 32 #define __CORE_CM0PLUS_H_GENERIC 66 #define __CM0PLUS_CMSIS_VERSION_MAIN (__CM_CMSIS_VERSION_MAIN) 67 #define __CM0PLUS_CMSIS_VERSION_SUB (__CM_CMSIS_VERSION_SUB) 68 #define __CM0PLUS_CMSIS_VERSION ((__CM0PLUS_CMSIS_VERSION_MAIN << 16U) | \ 69 __CM0PLUS_CMSIS_VERSION_SUB ) 71 #define __CORTEX_M (0U) 78 #if defined ( __CC_ARM ) 79 #if defined __TARGET_FPU_VFP 80 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 83 #elif defined (__ARMCC_VERSION) && (__ARMCC_VERSION >= 6010050) 85 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 88 #elif defined ( __GNUC__ ) || defined(__clang__) 89 #if defined (__VFP_FP__) && !defined(__SOFTFP__) 90 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 93 #elif defined ( __ICCARM__ ) 94 #if defined __ARMVFP__ 95 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 98 #elif defined ( __TI_ARM__ ) 99 #if defined __TI_VFP_SUPPORT__ 100 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 103 #elif defined ( __TASKING__ ) 104 #if defined __FPU_VFP__ 105 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 108 #elif defined ( __CSMC__ ) 109 #if ( __CSMC__ & 0x400U) 110 #error "Compiler generates FPU instructions for a device without an FPU (check __FPU_PRESENT)" 124 #ifndef __CMSIS_GENERIC 126 #ifndef __CORE_CM0PLUS_H_DEPENDANT 127 #define __CORE_CM0PLUS_H_DEPENDANT 134 #if defined __CHECK_DEVICE_DEFINES 135 #ifndef __CM0PLUS_REV 136 #define __CM0PLUS_REV 0x0000U 137 #warning "__CM0PLUS_REV not defined in device header file; using default!" 140 #ifndef __MPU_PRESENT 141 #define __MPU_PRESENT 0U 142 #warning "__MPU_PRESENT not defined in device header file; using default!" 145 #ifndef __VTOR_PRESENT 146 #define __VTOR_PRESENT 0U 147 #warning "__VTOR_PRESENT not defined in device header file; using default!" 150 #ifndef __NVIC_PRIO_BITS 151 #define __NVIC_PRIO_BITS 2U 152 #warning "__NVIC_PRIO_BITS not defined in device header file; using default!" 155 #ifndef __Vendor_SysTickConfig 156 #define __Vendor_SysTickConfig 0U 157 #warning "__Vendor_SysTickConfig not defined in device header file; using default!" 172 #define __I volatile const 175 #define __IO volatile 178 #define __IM volatile const 179 #define __OM volatile 180 #define __IOM volatile 214 uint32_t _reserved0:28;
224 #define APSR_N_Pos 31U 225 #define APSR_N_Msk (1UL << APSR_N_Pos) 227 #define APSR_Z_Pos 30U 228 #define APSR_Z_Msk (1UL << APSR_Z_Pos) 230 #define APSR_C_Pos 29U 231 #define APSR_C_Msk (1UL << APSR_C_Pos) 233 #define APSR_V_Pos 28U 234 #define APSR_V_Msk (1UL << APSR_V_Pos) 245 uint32_t _reserved0:23;
251 #define IPSR_ISR_Pos 0U 252 #define IPSR_ISR_Msk (0x1FFUL ) 263 uint32_t _reserved0:15;
265 uint32_t _reserved1:3;
275 #define xPSR_N_Pos 31U 276 #define xPSR_N_Msk (1UL << xPSR_N_Pos) 278 #define xPSR_Z_Pos 30U 279 #define xPSR_Z_Msk (1UL << xPSR_Z_Pos) 281 #define xPSR_C_Pos 29U 282 #define xPSR_C_Msk (1UL << xPSR_C_Pos) 284 #define xPSR_V_Pos 28U 285 #define xPSR_V_Msk (1UL << xPSR_V_Pos) 287 #define xPSR_T_Pos 24U 288 #define xPSR_T_Msk (1UL << xPSR_T_Pos) 290 #define xPSR_ISR_Pos 0U 291 #define xPSR_ISR_Msk (0x1FFUL ) 303 uint32_t _reserved1:30;
309 #define CONTROL_SPSEL_Pos 1U 310 #define CONTROL_SPSEL_Msk (1UL << CONTROL_SPSEL_Pos) 312 #define CONTROL_nPRIV_Pos 0U 313 #define CONTROL_nPRIV_Msk (1UL ) 331 uint32_t RESERVED0[31U];
333 uint32_t RESERVED1[31U];
335 uint32_t RESERVED2[31U];
337 uint32_t RESERVED3[31U];
338 uint32_t RESERVED4[64U];
359 #if defined (__VTOR_PRESENT) && (__VTOR_PRESENT == 1U) 373 #define SCB_CPUID_IMPLEMENTER_Pos 24U 374 #define SCB_CPUID_IMPLEMENTER_Msk (0xFFUL << SCB_CPUID_IMPLEMENTER_Pos) 376 #define SCB_CPUID_VARIANT_Pos 20U 377 #define SCB_CPUID_VARIANT_Msk (0xFUL << SCB_CPUID_VARIANT_Pos) 379 #define SCB_CPUID_ARCHITECTURE_Pos 16U 380 #define SCB_CPUID_ARCHITECTURE_Msk (0xFUL << SCB_CPUID_ARCHITECTURE_Pos) 382 #define SCB_CPUID_PARTNO_Pos 4U 383 #define SCB_CPUID_PARTNO_Msk (0xFFFUL << SCB_CPUID_PARTNO_Pos) 385 #define SCB_CPUID_REVISION_Pos 0U 386 #define SCB_CPUID_REVISION_Msk (0xFUL ) 389 #define SCB_ICSR_NMIPENDSET_Pos 31U 390 #define SCB_ICSR_NMIPENDSET_Msk (1UL << SCB_ICSR_NMIPENDSET_Pos) 392 #define SCB_ICSR_PENDSVSET_Pos 28U 393 #define SCB_ICSR_PENDSVSET_Msk (1UL << SCB_ICSR_PENDSVSET_Pos) 395 #define SCB_ICSR_PENDSVCLR_Pos 27U 396 #define SCB_ICSR_PENDSVCLR_Msk (1UL << SCB_ICSR_PENDSVCLR_Pos) 398 #define SCB_ICSR_PENDSTSET_Pos 26U 399 #define SCB_ICSR_PENDSTSET_Msk (1UL << SCB_ICSR_PENDSTSET_Pos) 401 #define SCB_ICSR_PENDSTCLR_Pos 25U 402 #define SCB_ICSR_PENDSTCLR_Msk (1UL << SCB_ICSR_PENDSTCLR_Pos) 404 #define SCB_ICSR_ISRPREEMPT_Pos 23U 405 #define SCB_ICSR_ISRPREEMPT_Msk (1UL << SCB_ICSR_ISRPREEMPT_Pos) 407 #define SCB_ICSR_ISRPENDING_Pos 22U 408 #define SCB_ICSR_ISRPENDING_Msk (1UL << SCB_ICSR_ISRPENDING_Pos) 410 #define SCB_ICSR_VECTPENDING_Pos 12U 411 #define SCB_ICSR_VECTPENDING_Msk (0x1FFUL << SCB_ICSR_VECTPENDING_Pos) 413 #define SCB_ICSR_VECTACTIVE_Pos 0U 414 #define SCB_ICSR_VECTACTIVE_Msk (0x1FFUL ) 416 #if defined (__VTOR_PRESENT) && (__VTOR_PRESENT == 1U) 418 #define SCB_VTOR_TBLOFF_Pos 8U 419 #define SCB_VTOR_TBLOFF_Msk (0xFFFFFFUL << SCB_VTOR_TBLOFF_Pos) 423 #define SCB_AIRCR_VECTKEY_Pos 16U 424 #define SCB_AIRCR_VECTKEY_Msk (0xFFFFUL << SCB_AIRCR_VECTKEY_Pos) 426 #define SCB_AIRCR_VECTKEYSTAT_Pos 16U 427 #define SCB_AIRCR_VECTKEYSTAT_Msk (0xFFFFUL << SCB_AIRCR_VECTKEYSTAT_Pos) 429 #define SCB_AIRCR_ENDIANESS_Pos 15U 430 #define SCB_AIRCR_ENDIANESS_Msk (1UL << SCB_AIRCR_ENDIANESS_Pos) 432 #define SCB_AIRCR_SYSRESETREQ_Pos 2U 433 #define SCB_AIRCR_SYSRESETREQ_Msk (1UL << SCB_AIRCR_SYSRESETREQ_Pos) 435 #define SCB_AIRCR_VECTCLRACTIVE_Pos 1U 436 #define SCB_AIRCR_VECTCLRACTIVE_Msk (1UL << SCB_AIRCR_VECTCLRACTIVE_Pos) 439 #define SCB_SCR_SEVONPEND_Pos 4U 440 #define SCB_SCR_SEVONPEND_Msk (1UL << SCB_SCR_SEVONPEND_Pos) 442 #define SCB_SCR_SLEEPDEEP_Pos 2U 443 #define SCB_SCR_SLEEPDEEP_Msk (1UL << SCB_SCR_SLEEPDEEP_Pos) 445 #define SCB_SCR_SLEEPONEXIT_Pos 1U 446 #define SCB_SCR_SLEEPONEXIT_Msk (1UL << SCB_SCR_SLEEPONEXIT_Pos) 449 #define SCB_CCR_STKALIGN_Pos 9U 450 #define SCB_CCR_STKALIGN_Msk (1UL << SCB_CCR_STKALIGN_Pos) 452 #define SCB_CCR_UNALIGN_TRP_Pos 3U 453 #define SCB_CCR_UNALIGN_TRP_Msk (1UL << SCB_CCR_UNALIGN_TRP_Pos) 456 #define SCB_SHCSR_SVCALLPENDED_Pos 15U 457 #define SCB_SHCSR_SVCALLPENDED_Msk (1UL << SCB_SHCSR_SVCALLPENDED_Pos) 481 #define SysTick_CTRL_COUNTFLAG_Pos 16U 482 #define SysTick_CTRL_COUNTFLAG_Msk (1UL << SysTick_CTRL_COUNTFLAG_Pos) 484 #define SysTick_CTRL_CLKSOURCE_Pos 2U 485 #define SysTick_CTRL_CLKSOURCE_Msk (1UL << SysTick_CTRL_CLKSOURCE_Pos) 487 #define SysTick_CTRL_TICKINT_Pos 1U 488 #define SysTick_CTRL_TICKINT_Msk (1UL << SysTick_CTRL_TICKINT_Pos) 490 #define SysTick_CTRL_ENABLE_Pos 0U 491 #define SysTick_CTRL_ENABLE_Msk (1UL ) 494 #define SysTick_LOAD_RELOAD_Pos 0U 495 #define SysTick_LOAD_RELOAD_Msk (0xFFFFFFUL ) 498 #define SysTick_VAL_CURRENT_Pos 0U 499 #define SysTick_VAL_CURRENT_Msk (0xFFFFFFUL ) 502 #define SysTick_CALIB_NOREF_Pos 31U 503 #define SysTick_CALIB_NOREF_Msk (1UL << SysTick_CALIB_NOREF_Pos) 505 #define SysTick_CALIB_SKEW_Pos 30U 506 #define SysTick_CALIB_SKEW_Msk (1UL << SysTick_CALIB_SKEW_Pos) 508 #define SysTick_CALIB_TENMS_Pos 0U 509 #define SysTick_CALIB_TENMS_Msk (0xFFFFFFUL ) 513 #if defined (__MPU_PRESENT) && (__MPU_PRESENT == 1U) 533 #define MPU_TYPE_RALIASES 1U 536 #define MPU_TYPE_IREGION_Pos 16U 537 #define MPU_TYPE_IREGION_Msk (0xFFUL << MPU_TYPE_IREGION_Pos) 539 #define MPU_TYPE_DREGION_Pos 8U 540 #define MPU_TYPE_DREGION_Msk (0xFFUL << MPU_TYPE_DREGION_Pos) 542 #define MPU_TYPE_SEPARATE_Pos 0U 543 #define MPU_TYPE_SEPARATE_Msk (1UL ) 546 #define MPU_CTRL_PRIVDEFENA_Pos 2U 547 #define MPU_CTRL_PRIVDEFENA_Msk (1UL << MPU_CTRL_PRIVDEFENA_Pos) 549 #define MPU_CTRL_HFNMIENA_Pos 1U 550 #define MPU_CTRL_HFNMIENA_Msk (1UL << MPU_CTRL_HFNMIENA_Pos) 552 #define MPU_CTRL_ENABLE_Pos 0U 553 #define MPU_CTRL_ENABLE_Msk (1UL ) 556 #define MPU_RNR_REGION_Pos 0U 557 #define MPU_RNR_REGION_Msk (0xFFUL ) 560 #define MPU_RBAR_ADDR_Pos 8U 561 #define MPU_RBAR_ADDR_Msk (0xFFFFFFUL << MPU_RBAR_ADDR_Pos) 563 #define MPU_RBAR_VALID_Pos 4U 564 #define MPU_RBAR_VALID_Msk (1UL << MPU_RBAR_VALID_Pos) 566 #define MPU_RBAR_REGION_Pos 0U 567 #define MPU_RBAR_REGION_Msk (0xFUL ) 570 #define MPU_RASR_ATTRS_Pos 16U 571 #define MPU_RASR_ATTRS_Msk (0xFFFFUL << MPU_RASR_ATTRS_Pos) 573 #define MPU_RASR_XN_Pos 28U 574 #define MPU_RASR_XN_Msk (1UL << MPU_RASR_XN_Pos) 576 #define MPU_RASR_AP_Pos 24U 577 #define MPU_RASR_AP_Msk (0x7UL << MPU_RASR_AP_Pos) 579 #define MPU_RASR_TEX_Pos 19U 580 #define MPU_RASR_TEX_Msk (0x7UL << MPU_RASR_TEX_Pos) 582 #define MPU_RASR_S_Pos 18U 583 #define MPU_RASR_S_Msk (1UL << MPU_RASR_S_Pos) 585 #define MPU_RASR_C_Pos 17U 586 #define MPU_RASR_C_Msk (1UL << MPU_RASR_C_Pos) 588 #define MPU_RASR_B_Pos 16U 589 #define MPU_RASR_B_Msk (1UL << MPU_RASR_B_Pos) 591 #define MPU_RASR_SRD_Pos 8U 592 #define MPU_RASR_SRD_Msk (0xFFUL << MPU_RASR_SRD_Pos) 594 #define MPU_RASR_SIZE_Pos 1U 595 #define MPU_RASR_SIZE_Msk (0x1FUL << MPU_RASR_SIZE_Pos) 597 #define MPU_RASR_ENABLE_Pos 0U 598 #define MPU_RASR_ENABLE_Msk (1UL ) 627 #define _VAL2FLD(field, value) (((uint32_t)(value) << field ## _Pos) & field ## _Msk) 635 #define _FLD2VAL(field, value) (((uint32_t)(value) & field ## _Msk) >> field ## _Pos) 648 #define SCS_BASE (0xE000E000UL) 649 #define SysTick_BASE (SCS_BASE + 0x0010UL) 650 #define NVIC_BASE_CMSIS (SCS_BASE + 0x0100UL) 651 #define SCB_BASE_CMSIS (SCS_BASE + 0x0D00UL) 653 #define SCB ((SCB_Type *) SCB_BASE_CMSIS ) 654 #define SysTick ((SysTick_Type *) SysTick_BASE ) 655 #define NVIC ((NVIC_Type *) NVIC_BASE_CMSIS ) 657 #if defined (__MPU_PRESENT) && (__MPU_PRESENT == 1U) 658 #define MPU_BASE (SCS_BASE + 0x0D90UL) 659 #define MPU ((MPU_Type *) MPU_BASE ) 687 #ifdef CMSIS_NVIC_VIRTUAL 688 #ifndef CMSIS_NVIC_VIRTUAL_HEADER_FILE 689 #define CMSIS_NVIC_VIRTUAL_HEADER_FILE "cmsis_nvic_virtual.h" 691 #include CMSIS_NVIC_VIRTUAL_HEADER_FILE 693 #define NVIC_SetPriorityGrouping __NVIC_SetPriorityGrouping 694 #define NVIC_GetPriorityGrouping __NVIC_GetPriorityGrouping 695 #define NVIC_EnableIRQ __NVIC_EnableIRQ 696 #define NVIC_GetEnableIRQ __NVIC_GetEnableIRQ 697 #define NVIC_DisableIRQ __NVIC_DisableIRQ 698 #define NVIC_GetPendingIRQ __NVIC_GetPendingIRQ 699 #define NVIC_SetPendingIRQ __NVIC_SetPendingIRQ 700 #define NVIC_ClearPendingIRQ __NVIC_ClearPendingIRQ 702 #define NVIC_SetPriority __NVIC_SetPriority 703 #define NVIC_GetPriority __NVIC_GetPriority 704 #define NVIC_SystemReset __NVIC_SystemReset 707 #ifdef CMSIS_VECTAB_VIRTUAL 708 #ifndef CMSIS_VECTAB_VIRTUAL_HEADER_FILE 709 #define CMSIS_VECTAB_VIRTUAL_HEADER_FILE "cmsis_vectab_virtual.h" 711 #include CMSIS_VECTAB_VIRTUAL_HEADER_FILE 713 #define NVIC_SetVector __NVIC_SetVector 714 #define NVIC_GetVector __NVIC_GetVector 717 #define NVIC_USER_IRQ_OFFSET 16 721 #define EXC_RETURN_HANDLER (0xFFFFFFF1UL) 722 #define EXC_RETURN_THREAD_MSP (0xFFFFFFF9UL) 723 #define EXC_RETURN_THREAD_PSP (0xFFFFFFFDUL) 728 #define _BIT_SHIFT(IRQn) ( ((((uint32_t)(int32_t)(IRQn)) ) & 0x03UL) * 8UL) 729 #define _SHP_IDX(IRQn) ( (((((uint32_t)(int32_t)(IRQn)) & 0x0FUL)-8UL) >> 2UL) ) 730 #define _IP_IDX(IRQn) ( (((uint32_t)(int32_t)(IRQn)) >> 2UL) ) 732 #define __NVIC_SetPriorityGrouping(X) (void)(X) 733 #define __NVIC_GetPriorityGrouping() (0U) 743 if ((int32_t)(IRQn) >= 0)
746 NVIC->ISER[0U] = (uint32_t)(1UL << (((uint32_t)IRQn) & 0x1FUL));
762 if ((int32_t)(IRQn) >= 0)
764 return((uint32_t)(((
NVIC->ISER[0U] & (1UL << (((uint32_t)IRQn) & 0x1FUL))) != 0UL) ? 1UL : 0UL));
781 if ((int32_t)(IRQn) >= 0)
783 NVIC->ICER[0U] = (uint32_t)(1UL << (((uint32_t)IRQn) & 0x1FUL));
800 if ((int32_t)(IRQn) >= 0)
802 return((uint32_t)(((
NVIC->ISPR[0U] & (1UL << (((uint32_t)IRQn) & 0x1FUL))) != 0UL) ? 1UL : 0UL));
819 if ((int32_t)(IRQn) >= 0)
821 NVIC->ISPR[0U] = (uint32_t)(1UL << (((uint32_t)IRQn) & 0x1FUL));
834 if ((int32_t)(IRQn) >= 0)
836 NVIC->ICPR[0U] = (uint32_t)(1UL << (((uint32_t)IRQn) & 0x1FUL));
852 if ((int32_t)(IRQn) >= 0)
877 if ((int32_t)(IRQn) >= 0)
901 uint32_t PriorityGroupTmp = (PriorityGroup & (uint32_t)0x07UL);
902 uint32_t PreemptPriorityBits;
903 uint32_t SubPriorityBits;
906 SubPriorityBits = ((PriorityGroupTmp + (uint32_t)(
__NVIC_PRIO_BITS)) < (uint32_t)7UL) ? (uint32_t)0UL : (uint32_t)((PriorityGroupTmp - 7UL) + (uint32_t)(
__NVIC_PRIO_BITS));
909 ((PreemptPriority & (uint32_t)((1UL << (PreemptPriorityBits)) - 1UL)) << SubPriorityBits) |
910 ((SubPriority & (uint32_t)((1UL << (SubPriorityBits )) - 1UL)))
928 uint32_t PriorityGroupTmp = (PriorityGroup & (uint32_t)0x07UL);
929 uint32_t PreemptPriorityBits;
930 uint32_t SubPriorityBits;
933 SubPriorityBits = ((PriorityGroupTmp + (uint32_t)(
__NVIC_PRIO_BITS)) < (uint32_t)7UL) ? (uint32_t)0UL : (uint32_t)((PriorityGroupTmp - 7UL) + (uint32_t)(
__NVIC_PRIO_BITS));
935 *pPreemptPriority = (Priority >> SubPriorityBits) & (uint32_t)((1UL << (PreemptPriorityBits)) - 1UL);
936 *pSubPriority = (Priority ) & (uint32_t)((1UL << (SubPriorityBits )) - 1UL);
952 #if defined (__VTOR_PRESENT) && (__VTOR_PRESENT == 1U) 953 uint32_t *vectors = (uint32_t *)
SCB->VTOR;
957 *(vectors + (int32_t)IRQn) = vector;
973 #if defined (__VTOR_PRESENT) && (__VTOR_PRESENT == 1U) 974 uint32_t *vectors = (uint32_t *)
SCB->VTOR;
978 return *(vectors + (int32_t)IRQn);
1005 #if defined (__MPU_PRESENT) && (__MPU_PRESENT == 1U) 1007 #include "mpu_armv7.h" 1045 #if defined (__Vendor_SysTickConfig) && (__Vendor_SysTickConfig == 0U) 1065 SysTick->LOAD = (uint32_t)(ticks - 1UL);
Definition: cc23x0r2.h:19
uint32_t RESERVED0
Definition: core_cm0plus.h:362
__STATIC_INLINE uint32_t __NVIC_GetEnableIRQ(IRQn_Type IRQn)
Get Interrupt Enable status.
Definition: core_cm0plus.h:760
__IOM uint32_t CTRL
Definition: core_cm0plus.h:474
#define __NOP()
No Operation.
Definition: cmsis_gcc.h:903
__IM uint32_t CALIB
Definition: core_cm0plus.h:477
#define SysTick
Definition: core_cm0plus.h:654
__IOM uint32_t VAL
Definition: core_cm0plus.h:476
__IM uint32_t CPUID
Definition: core_cm0plus.h:357
__STATIC_INLINE uint32_t __NVIC_GetVector(IRQn_Type IRQn)
Get Interrupt Vector.
Definition: core_cm0plus.h:971
__STATIC_INLINE void __NVIC_EnableIRQ(IRQn_Type IRQn)
Enable Interrupt.
Definition: core_cm0plus.h:741
__STATIC_INLINE uint32_t __NVIC_GetPendingIRQ(IRQn_Type IRQn)
Get Pending Interrupt.
Definition: core_cm0plus.h:798
__IOM uint32_t ICSR
Definition: core_cm0plus.h:358
__IOM uint32_t LOAD
Definition: core_cm0plus.h:475
__STATIC_INLINE void __NVIC_SetPendingIRQ(IRQn_Type IRQn)
Set Pending Interrupt.
Definition: core_cm0plus.h:817
Union type to access the Interrupt Program Status Register (IPSR).
Definition: core_cm0plus.h:240
uint32_t w
Definition: core_cm0plus.h:305
__STATIC_INLINE uint32_t SCB_GetFPUType(void)
get FPU type
Definition: core_cm0plus.h:1027
__IOM uint32_t SCR
Definition: core_cm0plus.h:365
__STATIC_INLINE void NVIC_DecodePriority(uint32_t Priority, uint32_t PriorityGroup, uint32_t *const pPreemptPriority, uint32_t *const pSubPriority)
Decode Priority.
Definition: core_cm0plus.h:926
#define _BIT_SHIFT(IRQn)
Definition: core_cm0plus.h:728
#define NVIC
Definition: core_cm0plus.h:655
__STATIC_FORCEINLINE void __DSB(void)
Data Synchronization Barrier.
Definition: cmsis_gcc.h:944
CMSIS Core(M) Version definitions.
uint32_t w
Definition: core_cm0plus.h:271
Structure type to access the System Control Block (SCB).
Definition: core_cm0plus.h:355
#define SCB
Definition: core_cm0plus.h:653
uint32_t w
Definition: core_cm0plus.h:247
#define __IM
Definition: core_cm0plus.h:178
__IOM uint32_t CCR
Definition: core_cm0plus.h:366
__STATIC_INLINE void __NVIC_SetVector(IRQn_Type IRQn, uint32_t vector)
Set Interrupt Vector.
Definition: core_cm0plus.h:950
uint32_t w
Definition: core_cm0plus.h:220
__STATIC_INLINE void __NVIC_DisableIRQ(IRQn_Type IRQn)
Disable Interrupt.
Definition: core_cm0plus.h:779
IRQn
Definition: cc23x0r2.h:13
__IOM uint32_t SHCSR
Definition: core_cm0plus.h:369
Structure type to access the Nested Vectored Interrupt Controller (NVIC).
Definition: core_cm0plus.h:328
Structure type to access the System Timer (SysTick).
Definition: core_cm0plus.h:472
#define SCB_AIRCR_VECTKEY_Pos
Definition: core_cm0plus.h:423
uint32_t RESERVED1
Definition: core_cm0plus.h:367
#define __COMPILER_BARRIER()
Definition: cmsis_gcc.h:117
#define _IP_IDX(IRQn)
Definition: core_cm0plus.h:730
#define NVIC_SetPriority
Definition: core_cm0plus.h:702
__STATIC_INLINE void __NVIC_SetPriority(IRQn_Type IRQn, uint32_t priority)
Set Interrupt Priority.
Definition: core_cm0plus.h:850
#define SCB_AIRCR_SYSRESETREQ_Msk
Definition: core_cm0plus.h:433
CMSIS compiler generic header file.
Union type to access the Application Program Status Register (APSR).
Definition: core_cm0plus.h:210
#define SysTick_LOAD_RELOAD_Msk
Definition: core_cm0plus.h:495
#define __IOM
Definition: core_cm0plus.h:180
__STATIC_INLINE void __NVIC_ClearPendingIRQ(IRQn_Type IRQn)
Clear Pending Interrupt.
Definition: core_cm0plus.h:832
Union type to access the Control Registers (CONTROL).
Definition: core_cm0plus.h:297
#define SysTick_CTRL_CLKSOURCE_Msk
Definition: core_cm0plus.h:485
#define SysTick_CTRL_ENABLE_Msk
Definition: core_cm0plus.h:491
#define NVIC_USER_IRQ_OFFSET
Definition: core_cm0plus.h:717
#define __STATIC_INLINE
Definition: cmsis_gcc.h:47
__STATIC_INLINE uint32_t NVIC_EncodePriority(uint32_t PriorityGroup, uint32_t PreemptPriority, uint32_t SubPriority)
Encode Priority.
Definition: core_cm0plus.h:899
__NO_RETURN __STATIC_INLINE void __NVIC_SystemReset(void)
System Reset.
Definition: core_cm0plus.h:987
#define __NVIC_PRIO_BITS
Definition: cc23x0r2.h:46
Union type to access the Special-Purpose Program Status Registers (xPSR).
Definition: core_cm0plus.h:258
__STATIC_FORCEINLINE void __ISB(void)
Instruction Synchronization Barrier.
Definition: cmsis_gcc.h:933
__STATIC_INLINE uint32_t __NVIC_GetPriority(IRQn_Type IRQn)
Get Interrupt Priority.
Definition: core_cm0plus.h:874
#define SysTick_CTRL_TICKINT_Msk
Definition: core_cm0plus.h:488
#define _SHP_IDX(IRQn)
Definition: core_cm0plus.h:729
#define __NO_RETURN
Definition: cmsis_gcc.h:53
__IOM uint32_t AIRCR
Definition: core_cm0plus.h:364