CC23x0r2DriverLibrary
cc23x0r2.h File Reference
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

#define __SAUREGION_PRESENT   0x0000U /* SAU present */
 
#define __DSP_PRESENT   0x0000U /* DSP extension present */
 
#define __Vendor_SysTickConfig   0x0000U /* Set to 1 if different SysTick Config is used */
 
#define __MPU_PRESENT   0x0000U /* MPU present or not */
 
#define __FPU_PRESENT   0x0000U /* FPU present or not */
 
#define __VTOR_PRESENT   0x0001U /* VTOR present */
 
#define __NVIC_PRIO_BITS   0x0002U /* 2 NVIC priority bits */
 

Typedefs

typedef enum IRQn IRQn_Type
 

Enumerations

enum  IRQn {
  NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, SVCall_IRQn = -5, PendSV_IRQn = -2,
  SysTick_IRQn = -1, CPUIRQ0_IRQn = 0, CPUIRQ1_IRQn = 1, CPUIRQ2_IRQn = 2,
  CPUIRQ3_IRQn = 3, CPUIRQ4_IRQn = 4, GPIO_COMB_IRQn = 5, LRFD_IRQ0_IRQn = 6,
  LRFD_IRQ1_IRQn = 7, DMA_DONE_COMB_IRQn = 8, AES_COMB_IRQn = 9, SPI0_COMB_IRQn = 10,
  UART0_COMB_IRQn = 11, I2C0_IRQ_IRQn = 12, LGPT0_COMB_IRQn = 13, LGPT1_COMB_IRQn = 14,
  ADC_COMB_IRQn = 15, CPUIRQ16_IRQn = 16
}
 

Macro Definition Documentation

§ __SAUREGION_PRESENT

#define __SAUREGION_PRESENT   0x0000U /* SAU present */

§ __DSP_PRESENT

#define __DSP_PRESENT   0x0000U /* DSP extension present */

§ __Vendor_SysTickConfig

#define __Vendor_SysTickConfig   0x0000U /* Set to 1 if different SysTick Config is used */

§ __MPU_PRESENT

#define __MPU_PRESENT   0x0000U /* MPU present or not */

§ __FPU_PRESENT

#define __FPU_PRESENT   0x0000U /* FPU present or not */

§ __VTOR_PRESENT

#define __VTOR_PRESENT   0x0001U /* VTOR present */

§ __NVIC_PRIO_BITS

#define __NVIC_PRIO_BITS   0x0002U /* 2 NVIC priority bits */

Typedef Documentation

§ IRQn_Type

typedef enum IRQn IRQn_Type

Enumeration Type Documentation

§ IRQn

enum IRQn
Enumerator
NonMaskableInt_IRQn 
HardFault_IRQn 
SVCall_IRQn 
PendSV_IRQn 
SysTick_IRQn 
CPUIRQ0_IRQn 
CPUIRQ1_IRQn 
CPUIRQ2_IRQn 
CPUIRQ3_IRQn 
CPUIRQ4_IRQn 
GPIO_COMB_IRQn 
LRFD_IRQ0_IRQn 
LRFD_IRQ1_IRQn 
DMA_DONE_COMB_IRQn 
AES_COMB_IRQn 
SPI0_COMB_IRQn 
UART0_COMB_IRQn 
I2C0_IRQ_IRQn 
LGPT0_COMB_IRQn 
LGPT1_COMB_IRQn 
ADC_COMB_IRQn 
CPUIRQ16_IRQn