API Documentation  9.14.00
Macros
Meta-types of display implementations

Macros

#define Display_Type_ANSI   0x04000000
 
#define Display_Type_ANY   0xFFFFFFFF
 
#define Display_Type_GRLIB   0x00100000
 
#define Display_Type_HOST   0x08000000
 
#define Display_Type_INVALID   0x00000000
 
#define Display_Type_ITM   0x10000000
 
#define Display_Type_LCD   0x80000000
 
#define Display_Type_LOG   0x20000000
 
#define Display_Type_UART   0x40000000
 

Detailed Description

Macro Definition Documentation

§ Display_Type_ANSI

#define Display_Type_ANSI   0x04000000

All displays accepting ANSI

§ Display_Type_ANY

#define Display_Type_ANY   0xFFFFFFFF

Display types that can be used when opening the display interface, to open only specific types of interfaces. Can be combined with bitwise-OR.All available displays

§ Display_Type_GRLIB

#define Display_Type_GRLIB   0x00100000

All displays using GrLib

§ Display_Type_HOST

#define Display_Type_HOST   0x08000000

All displays using Host

§ Display_Type_INVALID

#define Display_Type_INVALID   0x00000000

Invalid type

§ Display_Type_ITM

#define Display_Type_ITM   0x10000000

All ARM ITM displays

§ Display_Type_LCD

#define Display_Type_LCD   0x80000000

All LCD displays

§ Display_Type_LOG

#define Display_Type_LOG   0x20000000

All xdc.runtime.Log displays

§ Display_Type_UART

#define Display_Type_UART   0x40000000

All UART virtual displays