Here is a list of all documented files with brief descriptions:
| ADC.h | Analog to Digital Conversion (ADC) Input Driver |
| ADCBuf.h | Analog to Digital Conversion Buffer (ADCBuf) Input Driver |
| ADCBufCC26XX.h | ADCBuf driver implementation for a CC26XX analog-to-digital converter |
| ADCCC26XX.h | ADC driver implementation for the ADC peripheral on CC26XX |
| AnsiColor.h | |
| Codec1.h | Implementation of TI Codec Type 1 (IMA ADPCM) encoding and decoding |
| Display.h | Generic interface for text output |
| DisplayDogm1286.h | |
| DisplayExt.h | Extention of Display to access GrLib functionality in capable displays |
| DisplayHost.h | Display driver for printf-like output |
| DisplaySharp.h | |
| DisplayUart2.h | Display.h implementation for UART output |
| GPIO.h | General Purpose I/O driver interface |
| GPIOCC26XX.h | GPIO driver implementation for CC26xx devices |
| GPTimerCC26XX.h | GPTimer driver implementation for CC26XX/CC13XX |
| I2C.h | Inter-Integrated Circuit (I2C) Controller Driver |
| I2CCC26XX.h | I2C driver implementation for a CC26XX I2C controller |
| PDMCC26XX.h | PDM driver implementation for a CC26XX PDM controller |
| PDMCC26XX_util.h | PDM utility includes helper functions for configuring the CC26XX I2S controller |
| Power.h | Power Manager |
| PowerCC26XX.h | Power manager interface for CC26XX/CC13XX |
| PWM.h | Pulse Width Modulation (PWM) driver |
| PWMTimerCC26XX.h | PWM driver implementation for CC26XX/CC13XX |
| SPI.h | Serial Peripheral Interface (SPI) Driver Interface |
| UART2.h | PRELIMINARY UART driver interface |
| UDMACC26XX.h | UDMACC26XX driver implementation |
| Watchdog.h | Watchdog driver interface |
| WatchdogCC26XX.h | Watchdog driver implementation for CC13XX/CC26XX |