![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
Data Fields | |
| uint8 | authReq |
| Authentication Requirements. More... | |
| smEccKeys_t | eccKeys |
| Optionally specified ECC keys for pairing. Secure Connections only. More... | |
| uint8 | ioCaps |
| I/O Capabilities (ie. More... | |
| uint8 | isSCOnlyMode |
| TRUE if Secure Connections Only Mode. Secure Connections only. More... | |
| keyDist_t | keyDist |
| Key Distribution mask. More... | |
| uint8 | localOob [KEYLEN] |
| Out-Of-Bounds local data. Secure Connections only. More... | |
| uint8 | localOobAvailable |
| True if local Out-of-band key available. Secure Connections only. More... | |
| uint8 | maxEncKeySize |
| Maximum Encryption Key size (7-16 bytes) More... | |
| uint8 | oob [KEYLEN] |
| Out-Of-Bounds key from remote device. More... | |
| uint8 | oobAvailable |
| True if remote Out-of-band key available. More... | |
| uint8 | oobConfirm [KEYLEN] |
| Out-Of-Bounds confirm from remote device. Secure Connections only. More... | |
Link Security Requirements
| uint8 authReq |
Authentication Requirements.
| smEccKeys_t eccKeys |
Optionally specified ECC keys for pairing. Secure Connections only.
| uint8 ioCaps |
I/O Capabilities (ie.
| uint8 isSCOnlyMode |
TRUE if Secure Connections Only Mode. Secure Connections only.
| keyDist_t keyDist |
Key Distribution mask.
| uint8 localOob[KEYLEN] |
Out-Of-Bounds local data. Secure Connections only.
| uint8 localOobAvailable |
True if local Out-of-band key available. Secure Connections only.
| uint8 maxEncKeySize |
Maximum Encryption Key size (7-16 bytes)
| uint8 oob[KEYLEN] |
Out-Of-Bounds key from remote device.
| uint8 oobAvailable |
True if remote Out-of-band key available.
| uint8 oobConfirm[KEYLEN] |
Out-Of-Bounds confirm from remote device. Secure Connections only.