![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
LE Remote Connection Parameter Request Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. More... | |
| uint16 | connHandle |
| connection handle More... | |
| event_hdr_t | hdr |
| osal event header More... | |
| uint16 | Interval_Max |
| maximum connection interval More... | |
| uint16 | Interval_Min |
| minimum connection interval More... | |
| uint16 | Latency |
| peripheral latency More... | |
| uint8 | status |
| status of event More... | |
| uint16 | Timeout |
| supervision timeout More... | |
LE Remote Connection Parameter Request Event.
| uint8 BLEEventCode |
BLE Event Code.
| uint16 connHandle |
connection handle
| event_hdr_t hdr |
osal event header
| uint16 Interval_Max |
maximum connection interval
| uint16 Interval_Min |
minimum connection interval
| uint16 Latency |
peripheral latency
| uint8 status |
status of event
| uint16 Timeout |
supervision timeout