![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
Data Fields | |
| uint8_t | chSel3c |
| channel selection 3c support More... | |
| uint16_t | connHandle |
| connection handle More... | |
| uint8_t | csBasedRanging |
| CS based ranging. More... | |
| csEventOpcodes_e | csEvtOpcode |
| CS Event Code csEventOpcodes_e. More... | |
| uint8_t | csStatus |
| Event status. More... | |
| uint8_t | maxAntPath |
| max number of antenna paths that are supported More... | |
| uint16_t | maxProcedures |
| Max num of CS procedures supported. More... | |
| uint16_t | nadmRandomSeq |
| NADM Random Sequence Capability. More... | |
| uint16_t | nadmSounding |
| NADM Sounding Capability. More... | |
| uint8_t | noFAE |
| No FAE. More... | |
| uint8_t | numAntennas |
| the number of antenna elements that are available for CS tone exchanges More... | |
| uint8_t | numConfig |
| Number of CS configurations supported per conn. More... | |
| uint8_t | optionalCsSyncPhy |
| supported CS sync PHYs, bit mapped field More... | |
| uint8_t | optionalModes |
| indicates which of the optional CS modes are supported More... | |
| uint8_t | role |
| initiator or reflector CS_Role More... | |
| uint8_t | rttAAOnlyN |
| Number of CS steps of single packet exchanges needed. More... | |
| uint8_t | rttCap |
| indicate which of the time-of-flight accuracy requirements are met More... | |
| uint8_t | rttRandomPayloadN |
| Num of CS steps of single packet exchange needed. More... | |
| uint8_t | rttSoundingN |
| Number of CS steps of single packet exchanges needed. More... | |
| uint8_t | snrTxCap |
| Spec defines an additional byte for RFU. More... | |
| uint16_t | tFcsCap |
| tFCS Capability More... | |
| uint16_t | tIp1Cap |
| tIP1 Capability More... | |
| uint16_t | tIp2Cap |
| tTP2 Capability More... | |
| uint16_t | tPmCsap |
| tPM Capability More... | |
| uint8_t | tSwCap |
| Antenna switch time capability. More... | |
| uint8_t chSel3c |
channel selection 3c support
| uint16_t connHandle |
connection handle
| uint8_t csBasedRanging |
CS based ranging.
| csEventOpcodes_e csEvtOpcode |
CS Event Code csEventOpcodes_e.
| uint8_t csStatus |
Event status.
| uint8_t maxAntPath |
max number of antenna paths that are supported
| uint16_t maxProcedures |
Max num of CS procedures supported.
| uint16_t nadmRandomSeq |
NADM Random Sequence Capability.
| uint16_t nadmSounding |
NADM Sounding Capability.
| uint8_t noFAE |
No FAE.
| uint8_t numAntennas |
the number of antenna elements that are available for CS tone exchanges
| uint8_t numConfig |
Number of CS configurations supported per conn.
| uint8_t optionalCsSyncPhy |
supported CS sync PHYs, bit mapped field
| uint8_t optionalModes |
indicates which of the optional CS modes are supported
| uint8_t role |
initiator or reflector CS_Role
| uint8_t rttAAOnlyN |
Number of CS steps of single packet exchanges needed.
| uint8_t rttCap |
indicate which of the time-of-flight accuracy requirements are met
| uint8_t rttRandomPayloadN |
Num of CS steps of single packet exchange needed.
| uint8_t rttSoundingN |
Number of CS steps of single packet exchanges needed.
| uint8_t snrTxCap |
Spec defines an additional byte for RFU.
| uint16_t tFcsCap |
tFCS Capability
| uint16_t tIp1Cap |
tIP1 Capability
| uint16_t tIp2Cap |
tTP2 Capability
| uint16_t tPmCsap |
tPM Capability
| uint8_t tSwCap |
Antenna switch time capability.