44 #define L2CAP_MTU_SIZE 23 46 #define L2CAP_SDU_SIZE 65527 48 #define L2CAP_NUM_PSM_DEFAULT 3 50 #define L2CAP_NUM_CO_CHANNELS_DEFAULT 3 52 #define L2CAP_SIG_MTU_SIZE 23U 54 #define L2CAP_HDR_SIZE 4 56 #define L2CAP_MAX_NOF_CREDITS 0xFFFF 58 #define L2CAP_LEN_FIELD_SIZE 2 68 #define L2CAP_INVALID_PSM 0x0000 70 #define L2CAP_FIXED_PSM_MIN 0x0001 71 #define L2CAP_FIXED_PSM_MAX 0x007F 73 #define L2CAP_DYNAMIC_PSM_MIN 0x0080 74 #define L2CAP_DYNAMIC_PSM_MAX 0x00FF 85 #define L2CAP_CID_NULL 0x0000 87 #define L2CAP_CID_ATT 0x0004 88 #define L2CAP_CID_SIG 0x0005 89 #define L2CAP_CID_SMP 0x0006 90 #define L2CAP_CID_GENERIC 0x0007 92 #define L2CAP_DYNAMIC_CID_MIN 0x0040 93 #define L2CAP_DYNAMIC_CID_MAX 0x007F 95 #define L2CAP_NUM_FIXED_CHANNELS 4 97 #define L2CAP_NUM_SIG_COMMANDS 1 109 #define L2CAP_RTX_TIMEOUT 30 116 #define L2CAP_CMD_REJECT 0x01 117 #define L2CAP_DISCONNECT_REQ 0x06 118 #define L2CAP_DISCONNECT_RSP 0x07 119 #define L2CAP_CONNECTION_PARAMETER_UPDATE_REQ 0x12 120 #define L2CAP_PARAM_UPDATE_RSP 0x13 121 #define L2CAP_CONNECT_IND 0x14 122 #define L2CAP_CONNECT_RSP 0x15 123 #define L2CAP_FLOW_CTRL_CREDIT 0x16 126 #define L2CAP_CONNECTION_REQ 0x02 127 #define L2CAP_CONNECTION_RSP 0x03 128 #define L2CAP_CONFIGURATION_REQ 0x04 129 #define L2CAP_CONFIGURATION_RSP 0x05 130 #define L2CAP_ECHO_REQ 0x08 131 #define L2CAP_ECHO_RSP 0x09 132 #define L2CAP_INFO_REQ 0x0a 133 #define L2CAP_INFO_RSP 0x0b 134 #define L2CAP_CREDIT_BASED_CONNECTION_REQ 0x17 135 #define L2CAP_CREDIT_BASED_CONNECTION_RSP 0x18 136 #define L2CAP_CREDIT_BASED_RECONFIGURE_REQ 0x19 137 #define L2CAP_CREDIT_BASED_RECONFIGURE_RSP 0x1A 146 #define L2CAP_CHANNEL_ESTABLISHED_EVT 0x60 147 #define L2CAP_CHANNEL_TERMINATED_EVT 0x61 148 #define L2CAP_OUT_OF_CREDIT_EVT 0x62 149 #define L2CAP_PEER_CREDIT_THRESHOLD_EVT 0x63 150 #define L2CAP_SEND_SDU_DONE_EVT 0x64 151 #define L2CAP_NUM_CTRL_DATA_PKT_EVT 0x65 152 #define L2CAP_PEER_CREDIT_RECEIVED_EVT 0x66 161 #define L2CAP_REJECT_CMD_NOT_UNDERSTOOD 0x0000 162 #define L2CAP_REJECT_SIGNAL_MTU_EXCEED 0x0001 163 #define L2CAP_REJECT_INVALID_CID 0x0002 172 #define L2CAP_CONN_SUCCESS 0x0000 173 #define L2CAP_CONN_PSM_NOT_SUPPORTED 0x0002 174 #define L2CAP_CONN_NO_RESOURCES 0x0004 175 #define L2CAP_CONN_INSUFFICIENT_AUTHEN 0x0005 176 #define L2CAP_CONN_INSUFFICIENT_AUTHOR 0x0006 177 #define L2CAP_CONN_INSUFFICIENT_KEY_SIZE 0x0007 178 #define L2CAP_CONN_INSUFFICIENT_ENCRYPT 0x0008 179 #define L2CAP_CONN_INVALID_SRC_CID 0x0009 180 #define L2CAP_CONN_SRC_CID_ALREADY_ALLOC 0x000A 181 #define L2CAP_CONN_UNACCEPTABLE_PARAMS 0x000B 183 #define L2CAP_CONN_PENDING_SEC_VERIFY 0xFFFF 192 #define L2CAP_CONN_PARAMS_ACCEPTED 0x0000 193 #define L2CAP_CONN_PARAMS_REJECTED 0x0001 202 #define L2CAP_TERM_LINK_DOWN 0x0000 203 #define L2CAP_TERM_BY_PSM 0x0001 204 #define L2CAP_TERM_BY_PEER_PSM 0x0002 205 #define L2CAP_TERM_MAX_CREDIT_EXCEED 0x0003 206 #define L2CAP_TERM_SDU_LEN_EXCEED 0x0004 207 #define L2CAP_TERM_PSM_MTU_EXCEED 0x0005 208 #define L2CAP_TERM_RX_PKT_NO_CREDIT 0x0006 209 #define L2CAP_TERM_RX_ERROR 0x0007 210 #define L2CAP_TERM_TX_ERROR 0x0008 211 #define L2CAP_TERM_MEM_ALLOC_ERROR 0x0009 220 #define L2CAP_CLOSED 0x00U 221 #define L2CAP_OPEN 0x01U 222 #define L2CAP_PENDING_CONN_RSP 0x02U 223 #define L2CAP_PENDING_DISCONN_RSP 0x03U 224 #define L2CAP_PENDING_PARAM_UPDATE_RSP 0x04U 225 #define L2CAP_PENDING_INFO_RSP 0x05U 226 #define L2CAP_PENDING_SEC_VERIFY 0x06U 235 #define L2CAP_INFO_CONNLESS_MTU 0x0001 236 #define L2CAP_INFO_EXTENDED_FEATURES 0x0002 237 #define L2CAP_INFO_FIXED_CHANNELS 0x0003 244 #define L2CAP_FIXED_CHANNELS 0x00000080 246 #define L2CAP_EXTENDED_FEATURES_SIZE 4 251 #define L2CAP_FIXED_CHANNELS_ATT 0x10 253 #define L2CAP_FIXED_CHANNELS_SIG 0x20 255 #define L2CAP_FIXED_CHANNELS_SMP 0x40 257 #define L2CAP_FIXED_CHANNELS_SIZE 8 262 #define L2CAP_INFO_SUCCESS 0x0000 264 #define L2CAP_INFO_NOT_SUPPORTED 0x0001 271 #if defined ( TESTMODES ) 273 #define L2CAP_TESTMODE_OFF 0 274 #define L2CAP_TESTMODE_PSM_NOT_SUPPORTED 2 275 #define L2CAP_TESTMODE_NO_RESOURCES 4 276 #define L2CAP_TESTMODE_INSUFF_AUTHEN 5 277 #define L2CAP_TESTMODE_INSUFF_AUTHOR 6 278 #define L2CAP_TESTMODE_INSUFF_KEY_SIZE 7 279 #define L2CAP_TESTMODE_INSUFF_ENCRYPT 8 280 #define L2CAP_TESTMODE_INVALID_SRC_CID 9 281 #define L2CAP_TESTMODE_SRC_CID_ALREADY_ALLOC 10 282 #define L2CAP_TESTMODE_OUT_OF_RANGE_CREDITS 11 283 #define L2CAP_TESTMODE_SDU_LEN_EXCEED 12 284 #define L2CAP_TESTMODE_TX_PKT_NO_CREDIT 13 285 #define L2CAP_TESTMODE_BLOCK_DATA_TX 14 338 #define maxSignalMTU reasonData.signalMTU 339 #define invalidLocalCID reasonData.invalidCID.localCID 340 #define invalidRemoteCID reasonData.invalidCID.remoteCID 644 uint16 initPeerCredits;
1095 extern void L2CAP_Init( uint8 taskId );
1106 extern uint32 L2CAP_ProcessEvent( uint8 taskId, uint32 events );
uint8 numActiveChannels
Number of active CO Channels.
Definition: l2cap.h:433
uint16 remoteCID
Source CID from the rejected command.
Definition: l2cap.h:321
Local channel information format.
Definition: l2cap.h:452
uint16 connHandle
connection handle
Definition: l2cap.h:582
uint16 peerCreditThreshold
Low threshold for number of peer credits.
Definition: l2cap.h:431
This API allows the software components in the Z-Stack to be written independently of the specifics o...
osal_event_hdr_t hdr
L2CAP_DATA_EVENT and status.
Definition: l2cap.h:602
l2capConnectRsp_t connectRsp
LE Credit Based Connection Response.
Definition: l2cap.h:553
uint16 intervalMin
Minimum Interval.
Definition: l2cap.h:346
uint16(* pfnVerifySecCB_t)(uint16 connHandle, uint8 id, l2capConnectReq_t *pReq)
Callback function prototype to verify security when a Connection Request is received.
Definition: l2cap.h:627
Command Reject format.
Definition: l2cap.h:332
bStatus_t L2CAP_ConnParamUpdateRsp(uint16 connHandle, uint8 id, l2capParamUpdateRsp_t *pUpdateRsp)
Send Connection Parameter Update Response.
uint16 CID
Local channel id.
Definition: l2cap.h:520
uint16 CID
local channel id
Definition: l2cap.h:583
Command Reject Reason Data format.
Definition: l2cap.h:325
l2capParamUpdateReq_t updateReq
Connection Parameter Update Request.
Definition: l2cap.h:543
uint8 maxNumCoChannels
Max number of Connection Oriented Channels: L2CAP_NUM_CO_CHANNELS_DEFAULT.
Definition: l2cap.h:314
Information Response Data field.
Definition: l2cap.h:365
uint16 totalLen
Total length of SDU being transmitted.
Definition: l2cap.h:524
uint16 localCID
Destination CID from the rejected command.
Definition: l2cap.h:320
bStatus_t L2CAP_RegisterPsm(l2capPsm_t *pPsm)
Register a Protocol/Service Multiplexer (PSM) with L2CAP.
uint16 L2CAP_GetMTU(void)
Get the maximum payload size that L2CAP is capable of receiving.
#define L2CAP_FIXED_CHANNELS_SIZE
Length of Fixed Channels bit mask.
Definition: l2cap.h:257
uint16 initPeerCredits
Number of LE-frames that peer device can send.
Definition: l2cap.h:430
Connection oriented channel information format.
Definition: l2cap.h:437
uint16 result
Result.
Definition: l2cap.h:375
uint16 result
Indicates outcome of connection request: L2CAP Connection Response Result Values. ...
Definition: l2cap.h:401
Disconnection Response format (src/dst CIDs are relative to sender of request).
Definition: l2cap.h:412
uint16 mtu
Definition: l2cap.h:640
void L2CAP_RegisterFlowCtrlTask(uint8 taskId)
Register task to recevie L2CAP Flow Control events when there are data buffers available for sending ...
uint16 peerCreditThreshold
Low threshold for peer credit count.
Definition: l2cap.h:448
uint16 peerMps
Maximum payload size that can be received by peer device.
Definition: l2cap.h:446
Disconnection Request format (src/dst CIDs are relative to sender of request).
Definition: l2cap.h:405
l2capNumCtrlDataPktEvt_t numCtrlDataPktEvt
Number of Available Ctrl Data Packets Event.
Definition: l2cap.h:561
bStatus_t L2CAP_RegisterApp(uint8 taskId, uint16 CID)
Register a protocol/application with an L2CAP fixed channel.
uint16 dstCID
Identifies CID on device sending response.
Definition: l2cap.h:414
l2capInfoRsp_t infoRsp
Information Response - not supported.
Definition: l2cap.h:551
bStatus_t L2CAP_ConnectRsp(uint16 connHandle, uint8 id, uint16 result)
Send Connection Response.
uint16 infoType
Information type: L2CAP Information Request/Response Info Types.
Definition: l2cap.h:361
uint16 connectionlessMTU
Connectionless MTU.
Definition: l2cap.h:367
uint16 L2CAP_BuildConnectReq(uint8 *pBuf, uint8 *pData)
Build Connection Request.
uint16 psm
LE PSM.
Definition: l2cap.h:383
uint16 peerCID
Remote channel id.
Definition: l2cap.h:444
osal_event_hdr_t hdr
L2CAP_SIGNAL_EVENT and status.
Definition: l2cap.h:572
bStatus_t L2CAP_SendData(l2capPacket_t *pPkt)
Send data packet over an L2CAP fixed channel established over a physical connection.
l2capReasonData_t reasonData
Reason Data.
Definition: l2cap.h:335
void L2CAP_SetUserConfig(l2capUserCfg_t *pUserCfg)
Set the user configurable variables for the L2CAP layer.
uint16 CID
Local channel id.
Definition: l2cap.h:493
uint16 srcCID
Specifies CID to be disconnected on device sending request.
Definition: l2cap.h:408
uint16 CID
Represents Source CID of device sending credit packet.
Definition: l2cap.h:421
uint8 maxNumPSM
Max number of Protocol/Service Multiplexers (PSM): L2CAP_NUM_PSM_DEFAULT.
Definition: l2cap.h:313
uint16 peerCID
Peer channel id.
Definition: l2cap.h:522
uint16 mtu
Definition: l2cap.h:396
uint8 * pPayload
Definition: l2cap.h:584
l2capConEstablishRole_t
Address modes to initialize the local device.
Definition: l2cap.h:300
uint8 state
Channel connection state: L2CAP Channel States.
Definition: l2cap.h:454
bStatus_t L2CAP_FlowCtrlCredit(uint16 connHandle, uint16 CID, uint16 peerCredits)
Send Flow Control Credit.
uint16 txLen
Total number of octets transmitted.
Definition: l2cap.h:525
uint16 reason
Indicates reason for termination: L2CAP Channel Terminated Event Reason Values.
Definition: l2cap.h:495
uint8 taskId
Task registered with PSM.
Definition: l2cap.h:648
L2CAP PSM structure. Allocated one for each registered PSM.
Definition: l2cap.h:637
l2capInfo_t info
Content of Info field depends on infoType.
Definition: l2cap.h:377
uint16 L2CAP_BuildInfoRsp(uint8 *pBuf, uint8 *pData)
Build Information Response.
bStatus_t L2CAP_InfoReq(uint16 connHandle, l2capInfoReq_t *pInfoReq, uint8 taskId)
Send Information Request.
uint8 id
identifier to match responses with requests
Definition: l2cap.h:574
uint16 connHandle
Connection handle the channel belongs to.
Definition: l2cap.h:439
void L2CAP_HostNumCompletedPkts(uint16 connHandle, uint16 numCompletedPkts)
Host Number of Completed Packets.
L2CAP_CHANNEL_TERMINATED_EVT message format.
Definition: l2cap.h:491
uint16 mps
Maximum payload size that can be received by local device.
Definition: l2cap.h:429
uint16 peripheralLatency
Peripheral Latency.
Definition: l2cap.h:348
PSM information format.
Definition: l2cap.h:426
uint16 result
Result: L2CAP Connection Parameter Update Response Result Values.
Definition: l2cap.h:355
Union of all L2CAP Signaling commands.
Definition: l2cap.h:540
uint8 numDataPkt
Number of Data Packets Available.
Definition: l2cap.h:536
uint16 srcCID
Represents CID on device sending request and receiving response.
Definition: l2cap.h:384
l2capDisconnectReq_t disconnectReq
Disconnection Request.
Definition: l2cap.h:546
uint16 peerCreditThreshold
Low threshold for peer credit count.
Definition: l2cap.h:646
Connection Request format.
Definition: l2cap.h:381
uint16 signalMTU
Maximum Signaling MTU.
Definition: l2cap.h:327
uint16 peerCredits
Peer credits.
Definition: l2cap.h:523
L2CAP_OUT_OF_CREDIT_EVT or L2CAP_PEER_CREDIT_THRESHOLD_EVT message format.
Definition: l2cap.h:504
Invalid CID in Request format.
Definition: l2cap.h:318
bStatus_t L2CAP_ChannelInfo(uint16 connHandle, uint16 CID, l2capChannelInfo_t *pInfo)
Get information about a given active Connection Oriented Channel.
uint8 maxNumChannels
Maximum number of CO Channels supported by PSM.
Definition: l2cap.h:432
pfnVerifySecCB_t pfnVerifySecCB
PSM security verification callback (can be NULL)
Definition: l2cap.h:649
bStatus_t L2CAP_ConnectReq(uint16 connHandle, uint16 psm, uint16 peerPsm)
Send Connection Request.
bStatus_t L2CAP_ParseConnectReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Connection Request message.
uint16 peerCredits
Number of LE-frames that peer device can send.
Definition: l2cap.h:447
uint32 extendedFeatures
Extended features supported.
Definition: l2cap.h:368
uint16 peerMtu
Maximum SDU size that can be received by peer device.
Definition: l2cap.h:445
Always Use Public Address.
Definition: l2cap.h:302
l2capSignalCmd_t cmd
command data
Definition: l2cap.h:576
l2capParamUpdateRsp_t updateRsp
Connection Parameter Update Response.
Definition: l2cap.h:550
L2CAP_CHANNEL_ESTABLISHED_EVT message format.
Definition: l2cap.h:478
l2capSendSduDoneEvt_t sendSduDoneEvt
Send SDU Done Event.
Definition: l2cap.h:560
l2capInvalidCID_t invalidCID
Invalid CID in Request.
Definition: l2cap.h:328
bStatus_t L2CAP_SendSDU(l2capPacket_t *pPkt)
Send data packet over an L2CAP connection oriented channel established over a physical connection...
uint8 opcode
type of command: L2CAP Signaling Codes (type of commands)
Definition: l2cap.h:575
L2CAP_NUM_CTRL_DATA_PKT_EVT message format.
Definition: l2cap.h:534
uint16 credits
Definition: l2cap.h:508
Information Response format.
Definition: l2cap.h:373
bStatus_t L2CAP_ParseFlowCtrlCredit(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Flow Control Credit message.
uint16 connHandle
Connection handle.
Definition: l2cap.h:461
User configurable variables format.
Definition: l2cap.h:311
Type definitions and macros for BLE stack.
uint16 L2CAP_BuildCmdReject(uint8 *pBuf, uint8 *pCmd)
Build Command Reject.
uint16 dstCID
Represents CID on device receiving request and sending response.
Definition: l2cap.h:395
Information Request format.
Definition: l2cap.h:359
bStatus_t L2CAP_CmdReject(uint16 connHandle, uint8 id, l2capCmdReject_t *pCmdReject)
Send Command Reject.
uint16 intervalMax
Maximum Interval.
Definition: l2cap.h:347
uint16 CID
Channel CID.
Definition: l2cap.h:462
Generic Event Header.
Definition: bcomdef.h:223
l2capInfoReq_t infoReq
Information Request - not supported.
Definition: l2cap.h:544
bStatus_t L2CAP_PsmInfo(uint16 psm, l2capPsmInfo_t *pInfo)
Get information about a given registered PSM.
l2capCreditEvt_t creditEvt
Out Of Credit Event or Peer Credit Threshold Event.
Definition: l2cap.h:559
bStatus_t L2CAP_ParseInfoReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Information Request message.
l2capDisconnectRsp_t disconnectRsp
Disconnection Response.
Definition: l2cap.h:554
l2capChannelEstEvt_t channelEstEvt
Channel Established Event.
Definition: l2cap.h:557
bStatus_t L2CAP_DisconnectReq(uint16 connHandle, uint16 CID)
Send Disconnection Request.
void L2CAP_SetBufSize(uint16 dataPktLen, uint8 numDataPkts)
This API is used by the upper layer to set the maximum data packet size and the number of data packet...
uint16 connHandle
connection message was received on
Definition: l2cap.h:573
L2CAP packet structure.
Definition: l2cap.h:580
OSAL L2CAP_SIGNAL_EVENT message format.
Definition: l2cap.h:570
l2capPacket_t pkt
received packet
Definition: l2cap.h:603
bStatus_t L2CAP_DeregisterPsm(uint8 taskId, uint16 psm)
Deregister a Protocol/Service Multiplexer with L2CAP.
uint16 mtu
Maximum SDU size that can be received by local device.
Definition: l2cap.h:428
uint16 peerCID
Peer channel id.
Definition: l2cap.h:494
uint16 mtu
Maximum SDU size that can be received by local device.
Definition: l2cap.h:441
bStatus_t L2CAP_ConnParamUpdateReq(uint16 connHandle, l2capParamUpdateReq_t *pUpdateReq, uint8 taskId)
Send Connection Parameter Update Request.
uint16 psm
PSM that channel belongs to.
Definition: l2cap.h:440
l2capFlowCtrlCredit_t credit
LE Flow Control Credit.
Definition: l2cap.h:547
uint16 mps
Maximum payload size that can be received by local device.
Definition: l2cap.h:442
uint16 reason
Reason: L2CAP Command Reject Reason Codes.
Definition: l2cap.h:334
L2CAP_FLOW_CTRL_CREDIT or L2CAP_PEER_CREDIT_RECEIVED_EVT payload's message format.
Definition: l2cap.h:419
uint16 dstCID
Specifies CID to be disconnected on device receiving request.
Definition: l2cap.h:407
l2capCoCInfo_t info
Channel info.
Definition: l2cap.h:455
uint16 credits
Number of LE-frames that local device can send.
Definition: l2cap.h:443
uint16 infoType
Information type: L2CAP Information Request/Response Info Types.
Definition: l2cap.h:376
bStatus_t L2CAP_PsmChannels(uint16 psm, uint8 numCIDs, l2capLocalChannelInfo_t *pCIDs)
Get all active channels for a given registered PSM.
uint16 credits
Number of LE-frames that can be sent to local device (credits received)
Definition: l2cap.h:422
l2capCoCInfo_t info
Channel info.
Definition: l2cap.h:482
uint16 L2CAP_GetParamValue(void)
Get the L2CAP parameter value.
L2CAP_SEND_SDU_DONE_EVT message format.
Definition: l2cap.h:518
void L2CAP_SetControllerToHostFlowCtrl(uint16 hostBuffSize, uint8 flowCtrlMode)
Turn flow control on or off for data packets sent from the Controller to the Host.
uint16 timeoutMultiplier
Timeout Multiplier.
Definition: l2cap.h:349
void L2CAP_SetParamValue(uint16 value)
Set the L2CAP parameter value.
uint16 CID
Local channel id.
Definition: l2cap.h:506
uint16 CID
Local channel id.
Definition: l2cap.h:481
Connection Response format.
Definition: l2cap.h:393
uint16 srcCID
Identifies CID on device receiving response.
Definition: l2cap.h:415
uint16 L2CAP_BuildParamUpdateRsp(uint8 *pBuf, uint8 *pData)
Build Connection Parameter Update Response.
void L2CAP_GetUserConfig(l2capUserCfg_t *pL2capCfg)
Get the user configurable variables for the L2CAP layer.
uint16 psm
Registered PSM.
Definition: l2cap.h:639
l2capChannelTermEvt_t channelTermEvt
Channel Terminated Event.
Definition: l2cap.h:558
void * L2CAP_bm_alloc(uint16 size)
L2CAP implementation of the allocator functionality.
uint8_t bStatus_t
BLE Generic Status return.
Definition: bcomdef.h:220
Connection Parameter Update Response format.
Definition: l2cap.h:353
uint16 peerCID
Peer channel id.
Definition: l2cap.h:507
Local connection handle and channel pair format.
Definition: l2cap.h:459
Connection Parameter Update Request format.
Definition: l2cap.h:344
bStatus_t L2CAP_ParseParamUpdateReq(l2capSignalCmd_t *pCmd, uint8 *pData, uint16 len)
Parse Connection Parameter Update Request.
l2capConnectReq_t connectReq
LE Credit Based Connection Request.
Definition: l2cap.h:545
uint16 mtu
Definition: l2cap.h:385
OSAL L2CAP_DATA_EVENT message format.
Definition: l2cap.h:600
uint8 maxNumChannels
Maximum number of CO Channels supported by PSM.
Definition: l2cap.h:647
uint16 result
Indicates outcome of connection request: L2CAP Connection Response Result Values. ...
Definition: l2cap.h:480
l2capCmdReject_t cmdReject
Command Reject.
Definition: l2cap.h:552
uint16 credits
Local credits.
Definition: l2cap.h:521