22 #include "ti/ble/controller/ll/ll_cs_common.h" 83 uint8 csSyncAntennaSelection,
108 void* remoteFaeTable);
125 csConfigBuffer_t* pBufConfig);
220 const llCsCapabilities_t* peerCapabilities);
302 csProcedureEnable_t* enableData);
uint8_t HCI_LE_CS_ReadLocalSupportedCapabilities(void)
uint8_t HCI_LE_CS_SecurityEnable(uint16 connHandle)
void HCI_CS_SubeventResultsProcess(const RCL_CmdBleCs_SubeventResults *subeventRes, uint16_t dataLength)
void HCI_CS_SecurityEnableCompleteCback(uint8 status, uint16 connHandle)
void HCI_CS_ReadRemoteFAETableCompleteCback(uint8 status, uint16 connHandle, uint8 *faeTable)
uint8_t HCI_LE_CS_WriteCachedRemoteFAETable(uint16 connHandle, void *remoteFaeTable)
void HCI_CS_ProcedureEnableCompleteCback(uint8 status, uint16 connHandle, uint8 enable, csProcedureEnable_t *enableData)
void HCI_CS_SubeventContResultsProcess(const RCL_CmdBleCs_SubeventResultsContinue *subeventRes, uint16_t dataLength)
void HCI_CS_TestEndCompleteCback(uint8 status)
hciStatus_t HCI_LE_CS_WriteCachedRemoteSupportedCapabilities(uint16 connHandle, uint8_t *pRemoteCapabilitiesRaw)
uint8_t HCI_LE_CS_SetProcedureParameters(uint16 connHandle, uint8 configID, uint8 *pParams)
uint8_t HCI_LE_CS_Test(uint8 *pParams)
uint8_t HCI_LE_CS_ReadRemoteFAETable(uint16 connHandle)
uint8_t HCI_LE_CS_SetDefaultSettings(uint16 connHandle, uint8 roleEnable, uint8 csSyncAntennaSelection, int8 maxTxPower)
void HCI_CS_ReadRemoteSupportedCapabilitiesCback(uint8 status, uint16 connHandle, const llCsCapabilities_t *peerCapabilities)
Type definitions and macros for BLE stack.
uint8_t HCI_LE_CS_ReadRemoteSupportedCapabilities(uint16 connHandle)
uint8_t HCI_LE_CS_TestEnd(void)
void HCI_CS_ConfigCompleteCback(uint16 connHandle, uint8 configId, uint8 status)
uint8_t HCI_LE_CS_CreateConfig(uint16 connHandle, uint8 configID, uint8 createContext, csConfigBuffer_t *pBufConfig)
uint8_t HCI_LE_CS_SetChannelClassification(uint8 *channelClassification)
uint8_t HCI_LE_CS_ProcedureEnable(uint16 connHandle, uint8 configID, uint8 enable)
uint8_t HCI_LE_CS_RemoveConfig(uint16 connHandle, uint8 configID)