![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
Macros | |
| #define | L2CAP_CONN_INSUFFICIENT_AUTHEN 0x0005 |
| Connection refused - insufficient authentication. More... | |
| #define | L2CAP_CONN_INSUFFICIENT_AUTHOR 0x0006 |
| Connection refused - insufficient authorization. More... | |
| #define | L2CAP_CONN_INSUFFICIENT_ENCRYPT 0x0008 |
| Connection refused - insufficient encryption. More... | |
| #define | L2CAP_CONN_INSUFFICIENT_KEY_SIZE 0x0007 |
| Connection refused - insufficient encryption key size. More... | |
| #define | L2CAP_CONN_INVALID_SRC_CID 0x0009 |
| Connection refused - invalid Source CID. More... | |
| #define | L2CAP_CONN_NO_RESOURCES 0x0004 |
| Connection refused - no resources available. More... | |
| #define | L2CAP_CONN_PENDING_SEC_VERIFY 0xFFFF |
| Connection security verification pending (used locally). Note - PSM must send back a Connection Response. More... | |
| #define | L2CAP_CONN_PSM_NOT_SUPPORTED 0x0002 |
| Connection refused - LE_PSM not supported. More... | |
| #define | L2CAP_CONN_SRC_CID_ALREADY_ALLOC 0x000A |
| Connection refused - Source CID already allocated. More... | |
| #define | L2CAP_CONN_SUCCESS 0x0000 |
| Connection successful. More... | |
| #define | L2CAP_CONN_UNACCEPTABLE_PARAMS 0x000B |
| Connection refused - unacceptable parameters. More... | |
| #define L2CAP_CONN_INSUFFICIENT_AUTHEN 0x0005 |
Connection refused - insufficient authentication.
| #define L2CAP_CONN_INSUFFICIENT_AUTHOR 0x0006 |
Connection refused - insufficient authorization.
| #define L2CAP_CONN_INSUFFICIENT_ENCRYPT 0x0008 |
Connection refused - insufficient encryption.
| #define L2CAP_CONN_INSUFFICIENT_KEY_SIZE 0x0007 |
Connection refused - insufficient encryption key size.
| #define L2CAP_CONN_INVALID_SRC_CID 0x0009 |
Connection refused - invalid Source CID.
| #define L2CAP_CONN_NO_RESOURCES 0x0004 |
Connection refused - no resources available.
| #define L2CAP_CONN_PENDING_SEC_VERIFY 0xFFFF |
Connection security verification pending (used locally). Note - PSM must send back a Connection Response.
| #define L2CAP_CONN_PSM_NOT_SUPPORTED 0x0002 |
Connection refused - LE_PSM not supported.
| #define L2CAP_CONN_SRC_CID_ALREADY_ALLOC 0x000A |
Connection refused - Source CID already allocated.
| #define L2CAP_CONN_SUCCESS 0x0000 |
Connection successful.
| #define L2CAP_CONN_UNACCEPTABLE_PARAMS 0x000B |
Connection refused - unacceptable parameters.