![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
| #define CONTINUING_PKT LL_DATA_CONTINUATION_PKT |
Continuing Packet.
| #define FIRST_PKT_CTRL_TO_HOST LL_DATA_FIRST_PKT_CTRL_TO_HOST |
First Packet Controller to Host.
| #define FIRST_PKT_HOST_TO_CTRL LL_DATA_FIRST_PKT_HOST_TO_CTRL |
First Host to Controller Packet.
| #define HCI_APTO_EXPIRED_EVENT_CODE 0x57 |
event of type hciEvt_AptoExpired_t
| #define HCI_BLE_ADV_REPORT_EVENT 0x02 |
event of type hciEvt_DevInfo_t
| #define HCI_BLE_ADV_SET_TERMINATED_EVENT 0x12 |
Adv Set Terminated.
| #define HCI_BLE_CHANNEL_MAP_UPDATE_EVENT 0x82 |
event of type hciEvt_BLEChanMapUpdate_t
| #define HCI_BLE_CHANNEL_SELECTION_ALGORITHM_EVENT 0x14 |
Channel Selection Algorithm.
| #define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT 0x03 |
event of type hciEvt_BLEConnUpdateComplete_t
| #define HCI_BLE_CONN_UPDATE_REJECT_EVENT 0x83 |
event of type hciEvt_BLEConnUpdateComplete_t
| #define HCI_BLE_CONNECTION_COMPLETE_EVENT 0x01 |
event of type hciEvt_BLEConnComplete_t
| #define HCI_BLE_CONNECTION_IQ_REPORT_EVENT 0x16 |
CTE sample connection report.
| #define HCI_BLE_CONNECTIONLESS_IQ_REPORT_EVENT 0x15 |
CTE sample connectionless report.
| #define HCI_BLE_CTE_REQUEST_FAILED_EVENT 0x17 |
CTE sample failed.
| #define HCI_BLE_DATA_LENGTH_CHANGE_EVENT 0x07 |
event of type hciEvt_BLEDataLengthChange_t
| #define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT 0x0B |
direct advertising report...not used
| #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT_V1 0x0A |
event of type hciEvt_BLEEnhConnComplete_t
| #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT_V2 0x29 |
Enhanced Connection complete V2 (PAwR supported)
| #define HCI_BLE_EXT_CONNECTION_IQ_REPORT_EVENT 0x81 |
event of type hciEvt_BLEExtCteConnectionIqReport_t
| #define HCI_BLE_EXT_CONNECTIONLESS_IQ_REPORT_EVENT 0x84 |
event of type hciEvt_BLEExtCteConnectionlessIqReport_t
| #define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT 0x09 |
event of type hciEvt_BLEGenDHKeyComplete_t
| #define HCI_BLE_HARDWARE_ERROR_EVENT_CODE 0x10 |
event of type hciEvt_HardwareError_t
| #define HCI_BLE_LTK_REQUESTED_EVENT 0x05 |
event of type hciEvt_BLELTKReq_t
| #define HCI_BLE_PADV_REPORT_V2_EVENT 0x25 |
Periodic Adv Report Event V2( device support PAwR )
| #define HCI_BLE_PADV_SYNC_ESTAB_V2_EVENT 0x24 |
Periodic Adv Sync Established V2 Event ( device support PAwR )
| #define HCI_BLE_PADV_SYNC_TRANSFER_RECEIVED_EVENT_V1 0x18 |
Periodic Adv Sync transfer received v1.
| #define HCI_BLE_PADV_SYNC_TRANSFER_RECEIVED_EVENT_V2 0x26 |
Periodic Adv Sync transfer received v2.
| #define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT 0x0C |
event of type hciEvt_BLEPhyUpdateComplete_t
| #define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT 0x08 |
event of type hciEvt_BLEReadP256PublicKeyComplete_t
| #define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT 0x04 |
event of type hciEvt_BLEReadRemoteFeatureComplete_t
| #define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT 0x06 |
event of type hciEvt_BLERemoteConnParamReq_t
| #define HCI_BLE_SCAN_REQ_REPORT_EVENT 0x80 |
event of type hciEvt_BLEScanReqReport_t
| #define HCI_BLE_SCAN_REQUEST_RECEIVED_EVENT 0x13 |
Scan Request Received.
| #define HCI_BLE_SCAN_TIMEOUT_EVENT 0x11 |
Scan Timeout.
| #define HCI_BLE_TRANSMIT_POWER_REPORTING_EVENT 0x21 |
Power Control report event (sub event value)
| #define HCI_COMMAND_COMPLETE_EVENT_CODE 0x0E |
event of type hciEvt_CmdComplete_t
| #define HCI_COMMAND_STATUS_EVENT_CODE 0x0F |
event of type hciEvt_CommandStatus_t
| #define HCI_DATA_BUFFER_OVERFLOW_EVENT 0x1A |
event of type hciEvt_BufferOverflow_t
| #define HCI_DISCONNECTION_COMPLETE_EVENT_CODE 0x05 |
event of type hciEvt_DisconnComplete_t
| #define HCI_ENCRYPTION_CHANGE_EVENT_CODE 0x08 |
event of type hciEvt_EncryptChange_t
| #define HCI_EXT_BUILD_REVISION 0xFC1B |
opcode of HCI_EXT_BuildRevisionCmd
| #define HCI_EXT_BUILD_REVISION_EVENT 0x041B |
event from HCI_EXT_BuildRevisionCmd
| #define HCI_EXT_DECRYPT 0xFC05 |
opcode of HCI_EXT_DecryptCmd
| #define HCI_EXT_DECRYPT_EVENT 0x0405 |
event from HCI_EXT_DecryptCmd
| #define HCI_EXT_DISCONNECT_IMMED 0xFC13 |
opcode of HCI_EXT_DisconnectImmedCmd
| #define HCI_EXT_DISCONNECT_IMMED_EVENT 0x0413 |
event from HCI_EXT_DisconnectImmedCmd
| #define HCI_EXT_ENABLE_PTM 0xFC0E |
opcode of HCI_EXT_EnablePTMCmd
| #define HCI_EXT_ENABLE_PTM_EVENT 0x040E |
event from HCI_EXT_EnablePTMCmd
| #define HCI_EXT_END_MODEM_TEST 0xFC0B |
opcode of HCI_EXT_EndModemTestCmd
| #define HCI_EXT_END_MODEM_TEST_EVENT 0x040B |
event from HCI_EXT_EndModemTestCmd
| #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX 0xFC28 |
Deprecated opcode of HCI_EXT_EnhancedModemHopTestTxCmd.
| #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX_EVENT 0x0428 |
event from HCI_EXT_EnhancedModemHopTestTxCmd
| #define HCI_EXT_ENHANCED_MODEM_TEST_RX 0xFC29 |
opcode of HCI_EXT_EnhancedModemTestRxCmd
| #define HCI_EXT_ENHANCED_MODEM_TEST_RX_EVENT 0x0429 |
event from HCI_EXT_EnhancedModemTestRxCmd
| #define HCI_EXT_ENHANCED_MODEM_TEST_TX 0xFC27 |
opcode of HCI_EXT_EnhancedModemTestTxCmd
| #define HCI_EXT_ENHANCED_MODEM_TEST_TX_EVENT 0x0427 |
event from HCI_EXT_EnhancedModemTestTxCmd
| #define HCI_EXT_LE_ADV_EVENT 0x0425 |
Extended advertisement event.
| #define HCI_EXT_LE_SCAN_EVENT 0x0426 |
Extended Scanner event.
| #define HCI_EXT_MODEM_HOP_TEST_TX 0xFC09 |
Deprecated opcode of HCI_EXT_ModemHopTestTxCmd.
| #define HCI_EXT_MODEM_HOP_TEST_TX_EVENT 0x0409 |
event from HCI_EXT_ModemHopTestTxCmd
| #define HCI_EXT_MODEM_TEST_RX 0xFC0A |
opcode of HCI_EXT_ModemTestRxCmd
| #define HCI_EXT_MODEM_TEST_RX_EVENT 0x040A |
event from HCI_EXT_ModemTestRxCmd
| #define HCI_EXT_MODEM_TEST_TX 0xFC08 |
opcode of HCI_EXT_ModemTestTxCmd
| #define HCI_EXT_MODEM_TEST_TX_EVENT 0x0408 |
event from HCI_EXT_ModemTestTxCmd
| #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F |
opcode of HCI_EXT_NumComplPktsLimitCmd
| #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F |
event from HCI_EXT_NumComplPktsLimitCmd
| #define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 |
Deprecated opcode of HCI_EXT_OnePktPerEvtCmd
| #define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 |
event from HCI_EXT_OnePktPerEvtCmd
| #define HCI_EXT_OVERRIDE_PL 0xFC1A |
opcode of HCI_EXT_SetPeripheralLatencyOverrideCmd
| #define HCI_EXT_PER 0xFC14 |
opcode of HCI_EXT_PacketErrorRateCmd
| #define HCI_EXT_PER_BY_CHAN 0xFC15 |
opcode of HCI_EXT_PERbyChanCmd
| #define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 |
event from HCI_EXT_PERbyChanCmd
| #define HCI_EXT_PER_EVENT 0x0414 |
event from HCI_EXT_PacketErrorRateCmd
| #define HCI_EXT_RESET_SYSTEM 0xFC1D |
opcode of HCI_EXT_ResetSystemCmd
| #define HCI_EXT_RESET_SYSTEM_EVENT 0x041D |
event from HCI_EXT_ResetSystemCmd
| #define HCI_EXT_SEND_POWER_CONTROL_REQUEST 0xFC7C |
opcode of HCI_EXT_SendPowerControlRequestCmd
| #define HCI_EXT_SET_DEFAULT_ANTENNA 0xFC7D |
opcode of HCI_EXT_SetDefaultAntennaCmd
| #define HCI_EXT_SET_DTM_TX_PKT_CNT 0xFC24 |
opcode of HCI_EXT_SetDtmTxPktCntCmd
| #define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT 0x0424 |
event from HCI_EXT_SetDtmTxPktCntCmd
| #define HCI_EXT_SET_FAST_TX_RESP_TIME 0xFC07 |
opcode of HCI_EXT_SetFastTxResponseTimeCmd
| #define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT 0x0407 |
event from HCI_EXT_SetFastTxResponseTimeCmd
| #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES 0xFC06 |
opcode of HCI_EXT_SetLocalSupportedFeaturesCmd
| #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT 0x0406 |
event from HCI_EXT_SetLocalSupportedFeaturesCmd
| #define HCI_EXT_SET_MAX_DATA_LENGTH 0xFC21 |
opcode of HCI_EXT_SetMaxDataLenCmd
| #define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT 0x0421 |
event from HCI_EXT_SetMaxDataLenCmd
| #define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 |
event from HCI_EXT_SetMaxDtmTxPowerCmd that was removed and in use at HCI_EXT_SetMaxDtmTxPowerCmdDbm
| #define HCI_EXT_SET_RX_GAIN 0xFC00 |
//NODOC
opcode of HCI_EXT_SetRxGainCmd
| #define HCI_EXT_SET_RX_GAIN_EVENT 0x0400 |
event from HCI_EXT_SetRxGainCmd
| #define HCI_EXT_SET_SCA 0xFC0D |
opcode of HCI_EXT_SetSCACmd
| #define HCI_EXT_SET_SCA_EVENT 0x040D |
event from HCI_EXT_SetSCACmd
| #define HCI_EXT_SET_TX_POWER 0xFC01 |
Deprecated opcode of HCI_EXT_SetTxPowerDbmCmd.
| #define HCI_EXT_SET_TX_POWER_EVENT 0x0401 |
event from HCI_EXT_SetTxPowerCmd that was removed and in use at HCI_EXT_SetTxPowerDbmCmd
| #define HCI_HOST_NUM_COMPLETED_PACKETS 0x0C35 |
opcode of HCI_HostNumCompletedPktCmd
| #define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE 0x30 |
event of type hciPacket_t
| #define HCI_LE_ADD_ACCEPT_LIST 0x2011 |
opcode of HCI_LE_AddAcceptListCmd
| #define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST 0x2027 |
opcode of HCI_LE_AddDeviceToResolvingListCmd
| #define HCI_LE_CLEAR_ACCEPT_LIST 0x2010 |
opcode of HCI_LE_ClearAcceptListCmd
| #define HCI_LE_CLEAR_RESOLVING_LIST 0x2029 |
opcode of HCI_LE_ClearResolvingListCmd
| #define HCI_LE_CS_CONFIG_COMPLETE_EVENT 0x2F |
CS event create config complete.
| #define HCI_LE_CS_CREATE_CONFIG 0x2090 |
opcode of HCI_LE_CS_CreateConfig
| #define HCI_LE_CS_PROCEDURE_ENABLE 0x2094 |
opcode of HCI_LE_CS_ProcedureEnable
| #define HCI_LE_CS_PROCEDURE_ENABLE_COMPLETE_EVENT 0x30 |
CS Procedure Enable Complete.
| #define HCI_LE_CS_READ_LOCAL_SUPPORTED_CAPABILITIES 0x2089 |
opcode of HCI_LE_CS_ReadLocalSupportedCapabilities
| #define HCI_LE_CS_READ_REMOTE_FAE_TABLE 0x208E |
opcode of HCI_LE_CS_ReadRemoteFAETable
| #define HCI_LE_CS_READ_REMOTE_FAE_TABLE_COMPLETE_EVENT 0x2D |
CS event Read Remote FAE Table Complete.
| #define HCI_LE_CS_READ_REMOTE_SUPPORTED_CAPABILITIES 0x208A |
| #define HCI_LE_CS_READ_REMOTE_SUPPORTED_CAPABILITIES_COMPLETE_EVENT 0x2C |
CS event Remote capabilities complete.
| #define HCI_LE_CS_REMOVE_CONFIG 0x2091 |
opcode of HCI_LE_CS_RemoveConfig
| #define HCI_LE_CS_SECURITY_ENABLE 0x208C |
opcode of HCI_LE_CS_SecurityEnable
| #define HCI_LE_CS_SECURITY_ENABLE_COMPLETE_EVENT 0x2E |
CS Event Security Enable Complete.
| #define HCI_LE_CS_SET_CHANNEL_CLASSIFICATION 0x2092 |
opcode of HCI_LE_CS_SetChannelClassification
| #define HCI_LE_CS_SET_DEFAULT_SETTINGS 0x208D |
opcode of HCI_LE_CS_SetDefaultSettings
| #define HCI_LE_CS_SET_PROCEDURE_PARAMS 0x2093 |
opcode of HCI_LE_CS_SetProcedureParameters
| #define HCI_LE_CS_TEST 0x2095 |
opcode of HCI_LE_CS_Test
| #define HCI_LE_CS_TEST_END 0x2096 |
opcode of HCI_LE_CS_TestEnd
| #define HCI_LE_CS_TEST_END_COMPLETE_EVENT 0x33 |
CS Test End Complete.
| #define HCI_LE_CS_WRITE_CACHED_REMOTE_FAE_TABLE 0x208F |
opcode of HCI_LE_CS_WriteCachedRemoteFAETable
| #define HCI_LE_CS_WRITE_CACHED_REMOTE_SUPPORTED_CAPABILITIES 0x208B |
| #define HCI_LE_ENCRYPT 0x2017 |
opcode of HCI_LE_EncryptCmd
| #define HCI_LE_ENHANCED_READ_TRANSMIT_POWER_LEVEL 0x2076 |
opcode of HCI_LE_EnhancedReadTransmitPowerLevelCmd
| #define HCI_LE_ENHANCED_RECEIVER_TEST 0x2033 |
opcode of HCI_LE_EnhancedRxTestCmd
| #define HCI_LE_ENHANCED_TRANSMITTER_TEST 0x2034 |
opcode of HCI_LE_EnhancedTxTestCmd
| #define HCI_LE_EVENT_CODE 0x3E |
LE Event.
| #define HCI_LE_GENERATE_DHKEY_V2 0x205E |
opcode of HCI_LE_GenerateDHKeyCmd_V2
| #define HCI_LE_RAND 0x2018 |
opcode of HCI_LE_RandCmd
| #define HCI_LE_READ_ACCEPT_LIST_SIZE 0x200F |
opcode of HCI_LE_ReadAcceptListSizeCmd
| #define HCI_LE_READ_BUFFER_SIZE 0x2002 |
opcode of HCI_LE_ReadBufSizeCmd
| #define HCI_LE_READ_CHANNEL_MAP 0x2015 |
opcode of HCI_LE_ReadChannelMapCmd
| #define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C |
opcode of HCI_LE_ReadLocalResolvableAddressCmd
| #define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003 |
opcode of HCI_LE_ReadLocalSupportedFeaturesCmd
| #define HCI_LE_READ_MAX_DATA_LENGTH 0x202F |
opcode of HCI_LE_ReadMaxDataLenCmd
| #define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS 0x202B |
opcode of HCI_LE_ReadPeerResolvableAddressCmd
| #define HCI_LE_READ_PHY 0x2030 |
opcode of HCI_LE_ReadPhyCmd
| #define HCI_LE_READ_REMOTE_TRANSMIT_POWER_LEVEL 0x2077 |
opcode of HCI_LE_ReadRemoteTransmitPowerLevelCmd
| #define HCI_LE_READ_REMOTE_USED_FEATURES 0x2016 |
opcode of HCI_LE_ReadRemoteUsedFeaturesCmd
| #define HCI_LE_READ_RESOLVING_LIST_SIZE 0x202A |
opcode of HCI_LE_ReadResolvingListSizeCmd
| #define HCI_LE_READ_RF_PATH_COMPENSATION 0x204C |
opcode of HCI_LE_ReadRfPathCompCmd
| #define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH 0x2023 |
opcode of HCI_LE_ReadSuggestedDefaultDataLenCmd
| #define HCI_LE_READ_SUPPORTED_STATES 0x201C |
opcode of HCI_LE_ReadSupportedStatesCmd
| #define HCI_LE_READ_TX_POWER 0x204B |
opcode of HCI_LE_ReadTxPowerCmd
| #define HCI_LE_RECEIVER_TEST 0x201D |
opcode of HCI_LE_ReceiverTestCmd
| #define HCI_LE_REMOVE_ACCEPT_LIST 0x2012 |
opcode of HCI_LE_RemoveAcceptListCmd
| #define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST 0x2028 |
opcode of HCI_LE_RemoveDeviceFromResolvingListCmd
| #define HCI_LE_SET_DATA_LENGTH 0x2022 |
opcode of HCI_LE_SetDataLenCmd
| #define HCI_LE_SET_DEFAULT_PHY 0x2031 |
opcode of HCI_LE_SetDefaultPhyCmd
| #define HCI_LE_SET_EVENT_MASK 0x2001 |
opcode of HCI_LE_SetEventMaskCmd
| #define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION 0x2014 |
opcode of HCI_LE_SetHostChanClassificationCmd
| #define HCI_LE_SET_PERIODIC_ADV_RESPONSE_DATA 0x2083 |
opcode of HCI_LE_SetPeriodicAdvResponseDataCmd
| #define HCI_LE_SET_PERIODIC_SYNC_SUBEVENT 0x2084 |
opcode of HCI_LE_SetPeriodicSyncSubeventCmd
| #define HCI_LE_SET_PHY 0x2032 |
opcode of HCI_LE_SetPhyCmd
| #define HCI_LE_SET_PRIVACY_MODE 0x204E |
opcode of HCI_LE_SetPrivacyModeCmd
| #define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT 0x202E |
| #define HCI_LE_SET_TRANSMIT_POWER_REPORTING_ENABLE 0x207A |
| #define HCI_LE_TEST_END 0x201F |
opcode of HCI_LE_TestEndCmd
| #define HCI_LE_TRANSMITTER_TEST 0x201E |
opcode of HCI_LE_TransmitterTestCmd
| #define HCI_LE_WRITE_RF_PATH_COMPENSATION 0x204D |
opcode of HCI_LE_WriteRfPathCompCmd
| #define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024 |
opcode of HCI_LE_WriteSuggestedDefaultDataLenCmd
| #define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE 0x13 |
event of type hciEvt_NumCompletedPkt_t
| #define HCI_READ_AUTH_PAYLOAD_TIMEOUT 0x0C7B |
opcode of HCI_ReadAuthPayloadTimeoutCmd
| #define HCI_READ_BDADDR 0x1009 |
opcode of HCI_ReadBDADDRCmd
| #define HCI_READ_LOCAL_SUPPORTED_COMMANDS 0x1002 |
opcode of HCI_ReadLocalSupportedCommandsCmd
| #define HCI_READ_LOCAL_SUPPORTED_FEATURES 0x1003 |
opcode of HCI_ReadLocalSupportedFeaturesCmd
| #define HCI_READ_LOCAL_VERSION_INFO 0x1001 |
opcode of HCI_ReadLocalVersionInfoCmd
| #define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE 0x0C |
event of type hciPacket_t
| #define HCI_READ_REMOTE_VERSION_INFO 0x041D |
opcode of HCI_ReadRemoteVersionInfoCmd
| #define HCI_READ_RSSI 0x1405 |
opcode of HCI_ReadRssiCmd
| #define HCI_READ_TRANSMIT_POWER 0x0C2D |
opcode ofHCI_ReadTransmitPowerLevelCmd
| #define HCI_RESET 0x0C03 |
legacy opcode ofHCI_ResetCmd
| #define HCI_RSSI_NOT_AVAILABLE LL_RSSI_NOT_AVAILABLE |
Invalid RSSI.
| #define HCI_SET_EVENT_MASK 0x0C01 |
opcode of HCI_SetEventMaskCmd
| #define HCI_SET_EVENT_MASK_PAGE_2 0x0C63 |
opcode of HCI_SetEventMaskPage2Cmd
| #define HCI_STATUS_ESTABLISH_WITH_HANDOVER LL_STATUS_ESTABLISH_WITH_HANDOVER |
Vendor Specific (VS) status
| #define HCI_TEST_EVENT_CODE 0xFE |
test event code use for cte test
| #define HCI_VE_EVENT_CODE 0xFF |
event of type hciEvt_VSCmdComplete_t
| #define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT 0x0C7C |
opcode of HCI_WriteAuthPayloadTimeoutCmd
| #define NO_FEATURES_ENABLED 0x00 |
No Features Enabled.
| #define PEER_PARAM_REJECT_ENABLED 0x01 |
Peer Device Conn Param Reject Mask Enabled.