# Example of user record txt file format, blank lines and lines starting with "#" will be ignored.
# Format is a series of hexadecimal integers separated by whitespace/newlines.
# Integers are inserted in little endian.

# Integers must consist of an even number of hex characters.
# 1 is invalid, 01 is valid

# Here is the actual data, the integers are numbered in order to be recognized later:
# integer #1       #2   #3   #4    #5
0x0123456789ABCDEF EF  0123 0000 0x0ABCDE

# Newline can also be used as divider
# Integer #6
BCDE

# In order to convert this, run:
# crc_tool generate-user-record --user-record-file user_record_example.txt
# This will then generate a binary file called user_record.bin

# hexump gives us the following data, which you can see has been padded to 124 bytes, plus 4 bytes CRC:

# ------------------- hexdump -C <output_file> ----------------------
# 00000000  ef cd ab 89 67 45 23 01  ef 23 01 00 00 de bc 0a  |....gE#..#......|
# 00000010  de bc 00 00 00 00 00 00  00 00 00 00 00 00 00 00  |................|
# 00000020  00 00 00 00 00 00 00 00  00 00 00 00 00 00 00 00  |................|
# *
# 00000070  00 00 00 00 00 00 00 00  00 00 00 00 52 14 8f e6  |............R...|
# 00000080



# Marking the integers from above:
#           -----integer # 1-------  #2 --#3- -#4-- ---#5---
# 00000000  ef cd ab 89 67 45 23 01  ef 23 01 00 00 de bc 0a  |....gE#..#......|
#           -#6--
# 00000010  de bc 00 00 00 00 00 00  00 00 00 00 00 00 00 00  |................|
# 00000020  00 00 00 00 00 00 00 00  00 00 00 00 00 00 00 00  |................|
# *
# 00000070  00 00 00 00 00 00 00 00  00 00 00 00 52 14 8f e6  |............R...|
# 00000080