#-------------------------------------------------------------------------------
# Copyright (c) 2023, Arm Limited. All rights reserved.
#
# SPDX-License-Identifier: BSD-3-Clause
#
#-------------------------------------------------------------------------------

menuconfig TFM_PARTITION_FIRMWARE_UPDATE
    bool "Firmware update"
    depends on TFM_PARTITION_PLATFORM && TFM_PARTITION_CRYPTO && PLATFORM_HAS_FIRMWARE_UPDATE_SUPPORT
    default n

if TFM_PARTITION_FIRMWARE_UPDATE

config TFM_FWU_BOOTLOADER_LIB
    string "Bootloader configure file"
    default "mcuboot"
    help
      Bootloader configure file for Firmware Update partition

config TFM_CONFIG_FWU_MAX_WRITE_SIZE
    int "Max block size (byte) in psa_fwu_write"
    default 1024

config TFM_CONFIG_FWU_MAX_MANIFEST_SIZE
    int "Max size (byte) for manifest in psa_fwu_start"
    default 0

config FWU_DEVICE_CONFIG_FILE
    string "The device configuration file for Firmware Update partition"
    default ""

config FWU_SUPPORT_TRIAL_STATE
    bool
    default n
    help
      Device support TRIAL component state.

endif