#-------------------------------------------------------------------------------
# Copyright (c) 2020-2023, Arm Limited. All rights reserved.
# Copyright (c) 2022 Cypress Semiconductor Corporation (an Infineon company)
# or an affiliate of Cypress Semiconductor Corporation. All rights reserved.
#
# SPDX-License-Identifier: BSD-3-Clause
#
#-------------------------------------------------------------------------------

cmake_minimum_required(VERSION 3.15)

# CMake 3.21 and above requests projects to specify cpu/arch compile and link flags explicitly in
# Armclang. Link: https://cmake.org/cmake/help/latest/policy/CMP0123.html
# It is aligned with current Armclang toolchain implementation.
# Explictly set this policy to NEW behavior to eliminate long warnings. It shall be set in root
# CMakeLists.txt otherwise project() will throw out the warnings.
if(POLICY CMP0123)
    cmake_policy(SET CMP0123 NEW)
endif()

list(APPEND CMAKE_MODULE_PATH ${CMAKE_CURRENT_SOURCE_DIR}/cmake)
include(version)
include(remote_library)
include(utils)

if(EXISTS ${CMAKE_SOURCE_DIR}/localrepos.cmake)
    message(WARNING "Building using local repositories from \"" ${CMAKE_SOURCE_DIR}/localrepos.cmake "\"")
    include(${CMAKE_SOURCE_DIR}/localrepos.cmake)
endif()

############################ CONFIGURATION #####################################
include(config/pre_config.cmake)

if(USE_KCONFIG_TOOL)
    include(${CMAKE_SOURCE_DIR}/config/kconfig.cmake)
else()
    include(${CMAKE_SOURCE_DIR}/config/set_config.cmake)
endif()

include(config/post_config.cmake)

############################### Compiler configuration #########################

include(${TFM_TOOLCHAIN_FILE})

set(CMAKE_C_COMPILER_FORCED true)
set(CMAKE_CXX_COMPILER_FORCED true)

project("Trusted Firmware M" VERSION ${TFM_VERSION} LANGUAGES C CXX ASM)
tfm_toolchain_reload_compiler()

add_subdirectory(lib/ext)
add_subdirectory(lib/fih)
add_subdirectory(tools)
add_subdirectory(secure_fw)

add_subdirectory(interface)
if(BL2)
    add_subdirectory(bl2)
endif()

if(BL1 AND PLATFORM_DEFAULT_BL1)
    add_subdirectory(bl1/bl1_2)
    add_subdirectory(bl1/bl1_1)
endif()

add_subdirectory(platform)

if(CRYPTO_HW_ACCELERATOR)
    add_subdirectory(platform/ext/accelerator)
endif()

if(IS_DIRECTORY ${CONFIG_TFM_TEST_DIR})
    add_subdirectory(${CONFIG_TFM_TEST_DIR} ${CMAKE_CURRENT_BINARY_DIR}/tf-m-tests)
endif()

############################ Config Check ######################################

include(${CMAKE_SOURCE_DIR}/config/check_config.cmake)

################################################################################

include(cmake/install.cmake)