# Copyright (c) 2020 Nordic Semiconductor ASA
#
# SPDX-License-Identifier: Apache-2.0

if(CONFIG_MCUBOOT_BOOTUTIL_LIB)

zephyr_interface_library_named(MCUBOOT_BOOTUTIL)

target_include_directories(MCUBOOT_BOOTUTIL INTERFACE
  ../
  ../include
  ../../zephyr/include
)

zephyr_library_named(mcuboot_util)
zephyr_library_sources(
  ../src/bootutil_public.c
    )

# Sensitivity to the TEST_BOOT_IMAGE_ACCESS_HOOKS define is implemented for
# allowing the test-build with the hooks feature enabled.
if(TEST_BOOT_IMAGE_ACCESS_HOOKS)
  zephyr_library_sources(
    ${APPLICATION_SOURCE_DIR}/hooks_sample.c
  )
endif()

zephyr_library_link_libraries(MCUBOOT_BOOTUTIL)
target_link_libraries(MCUBOOT_BOOTUTIL INTERFACE zephyr_interface)

if(CONFIG_BOOT_USE_TINYCRYPT)
target_include_directories(MCUBOOT_BOOTUTIL INTERFACE
  ../../../ext/tinycrypt/lib/include
)
endif()

if(CONFIG_BOOT_USE_MBEDTLS)
  zephyr_link_libraries(mbedTLS)
endif()
endif()