Running the Example Applications¶
This section provides an overview of the Zigbee 3.0 out-of-box example applications and instructions on how to run them. The examples are out-of-box compliant with the ZCL v8 Specification but will further Product Certification will be required.
Note: This document references the CC2340R5 example READMEs, although the same README locations can be found for any Zigbee 3.0 compatible CC23xx or CC27xx device.
Green Power Attribute Reporting Readme: Report attributes using the Green Power Device application
Green Power Bidirectional Read and Write Attributes Readme: Read and write attributes using the Green Power Device application
Green Power Switch Readme: Control a on/off switch using the Green Power Device application
Light End Device Readme: Control a ZCL on/off light output server
Switch End Device Readme: Control a ZCL on/off switch client
Off-chip OTA Switch End Device Readme: Control a ZCL on/off switch client, including off-chip OTA client capabilities
On-chip OTA Switch End Device Readme: Control a ZCL on/off switch client, including on-chip OTA client capabilities and a OTA candidate image compression feature