.. ditaa::
    :--no-separation:
    :name: ext_flash_layout_mcuboot

                                                     External Flash
    +--------------------------------+ ------->   +--------------------+ <- EFL_SIZE
    | {d}                            |            |                    |
    | o Fact image is variable sized |            |     Factory        |
    +--------------------------------+ ---\       |      Image         |
                                          |       |       cRED         |
                                          \--->   |                    |
    +--------------------------------+ ------->   +--------------------+ <- EFL_SIZE - FACT_IMG_SIZE
    | {d}                            |            |                    |
    | o App images are variable sized|            |                    |
    | o Location based on header info|            |                    |
    |                                |            |      Variable      |
    +--------------------------------+ ---\       |   space for user   |
                                          |       |    applications    |
                                          |       |       c7AF         |
                                          |       |                    |
                                          |       |                    |
                                          |       |                    |
                                          \--->   |                    |
    +--------------------------------+ ------->   +--------------------+ <- N x EFL_PAGE_SIZE
    | {d}                            |            | EFL Image Header N |
    | o Img headers are page aligned |            | c777               |
    | o Image headers grow upwards   |            +--------------------+
    +--------------------------------+ ---\       |        ... c777    |
                                          |       +--------------------+ <- 3 x EFL_PAGE_SIZE
                                          |       | EFL Image Header 2 |
                                          |       | c777               |
                                          |       +--------------------+ <- 2 x EFL_PAGE_SIZE
                                          |       | EFL Image Header 1 |
                                          |       | c777               |
                                          |       +--------------------+ <- EFL_PAGE_SIZE
                                          |       | EFL Image Header 0 |
                                          |       | c777               |
                                          \--->   +--------------------+ <- 0x00000000