Import in CCS
-------------

.. figure:: /debugging/resources/rtos_symbols_add_ccs.png
    :align: center

    Adding symbol information for the BIOS kernel in ROM, via Add Symbols.

* While in debug mode, click the drop-down button next to the Load Program icon
* Select ``Add Symbols ...``
* Select ``Browse ...`` and find the symbols file:

.. only:: sdk_targets_cc13xx_cc26xx

  ``<SDK_INSTALL_DIR>\kernel\tirtos\packages\ti\sysbios\rom\cortexm\cc26xx\cc26x2v2\golden\CC26xx\rtos_rom.xem4f``

.. only:: sdk_targets_cc23xx

  ``<SDK_INSTALL_DIR>\kernel\tirtos\packages\ti\sysbios\rom\cortexm\cc26xx\cc26x2v2\golden\CC26xx\rtos_rom.xem4f``

.. only:: sdk_targets_cc2640

  ``<SDK_INSTALL_DIR>\kernel\tirtos\packages\ti\sysbios\rom\cortexm\cc26xx\r2\golden\CC26xx\rtos_rom.xem3``

.. only:: sdk_targets_cc13x0

  ``<SDK_INSTALL_DIR>\kernel\tirtos\packages\ti\sysbios\rom\cortexm\cc13xx\golden\CC13xx\rtos_rom.xem3``