Logo
Developing with ZBOSS for Zigbee
zb_zll_commissioning_get_group_ids_res_permanent_s Struct Reference

Parsed Commissioning.GetGroupIdentifiersResponse payload. More...

#include <zb_zcl_touchlink_commissioning.h>

Data Fields

zb_uint8_t total
 
zb_uint8_t start_idx
 
zb_uint8_t count
 

Detailed Description

Parsed Commissioning.GetGroupIdentifiersResponse payload.

See also
ZCL spec, subclause 13.3.2.2.7.

Field Documentation

§ count

zb_uint8_t zb_zll_commissioning_get_group_ids_res_permanent_s::count

Count.

§ start_idx

zb_uint8_t zb_zll_commissioning_get_group_ids_res_permanent_s::start_idx

Start index.

§ total

zb_uint8_t zb_zll_commissioning_get_group_ids_res_permanent_s::total

Total.


The documentation for this struct was generated from the following file: