Endpoint information record for Commissioning.GetEndpointListResponse command. More...
#include <zb_zcl_touchlink_commissioning.h>
Data Fields | |
| zb_uint16_t | addr_short |
| zb_uint8_t | endpoint |
| zb_uint16_t | profile_id |
| zb_uint16_t | device_id |
| zb_uint8_t | version |
Endpoint information record for Commissioning.GetEndpointListResponse command.
| zb_uint16_t zb_zll_commissioning_endpoint_info_record_s::addr_short |
Network address.
| zb_uint16_t zb_zll_commissioning_endpoint_info_record_s::device_id |
Device identifier.
| zb_uint8_t zb_zll_commissioning_endpoint_info_record_s::endpoint |
Endpoint identifier.
| zb_uint16_t zb_zll_commissioning_endpoint_info_record_s::profile_id |
Profile identifier.
| zb_uint8_t zb_zll_commissioning_endpoint_info_record_s::version |
Version.