Parsed permanent part of the Commissioning.DeviceInformationResponse payload. More...
#include <zb_zcl_touchlink_commissioning.h>
Data Fields | |
| zb_uint32_t | trans_id |
| Inter-PAN transaction identifier. | |
| zb_uint8_t | n_subdevs |
| Number of sub-devices. | |
| zb_uint8_t | start_idx |
| Start index. | |
| zb_uint8_t | n_records |
| Device information record count. | |
Parsed permanent part of the Commissioning.DeviceInformationResponse payload.