Response for Mgmt_Rtg_rsp. More...
#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint8_t | tsn |
| zb_uint8_t | status |
| zb_uint8_t | routing_table_entries |
| zb_uint8_t | start_index |
| zb_uint8_t | routing_table_list_count |
Response for Mgmt_Rtg_rsp.
| zb_uint8_t zb_zdo_mgmt_rtg_resp_s::routing_table_entries |
Total number of Routing Table entries within the Remote Device
| zb_uint8_t zb_zdo_mgmt_rtg_resp_s::routing_table_list_count |
Number of Routing Table entries included within RoutingTableList
| zb_uint8_t zb_zdo_mgmt_rtg_resp_s::start_index |
Starting index within the Routing Table to begin reporting for the RoutingTableList.
| zb_uint8_t zb_zdo_mgmt_rtg_resp_s::status |
The status of the Mgmt_Rtg_req command.
| zb_uint8_t zb_zdo_mgmt_rtg_resp_s::tsn |
ZDP transaction sequence number