Logo
Developing with ZBOSS for Zigbee
zb_zdo_mgmt_leave_req_s Struct Reference

#include <zboss_api_zdo.h>

Data Fields

zb_ieee_addr_t device_address
 
zb_bitfield_t reserved:6
 
zb_bitfield_t remove_children:1
 
zb_bitfield_t rejoin:1
 

Detailed Description

Request for Mgmt_Leave_req.

See also
ZB spec, subclause 2.4.3.3.5.

Field Documentation

§ device_address

zb_ieee_addr_t zb_zdo_mgmt_leave_req_s::device_address

64-bit IEEE address

§ rejoin

zb_bitfield_t zb_zdo_mgmt_leave_req_s::rejoin

Rejoin

§ remove_children

zb_bitfield_t zb_zdo_mgmt_leave_req_s::remove_children

Obsolete field, should be always 0 according to CSA

§ reserved

zb_bitfield_t zb_zdo_mgmt_leave_req_s::reserved

Reserve


The documentation for this struct was generated from the following file: